Catálogos
The M5201A PXIe Down Converter provides four coherent down-conversion channels in a compact single-slot PXIe module. Supporting RF frequencies from 2 GHz to 18 GHz and IF outputs from 10 MHz to 2.4 GHz, it serves as a flexible front-end for wideband digitization systems used in radar, electronic warfare, communications research, scientific instrumentation, and advanced measurement applications. Its architecture combines broad frequency coverage, high instantaneous bandwidth, and precise channel alignment to enable accurate capture and analysis of complex RF environments.
The module uses a shared low-phase-noise local oscillator across all four channels, allowing signals to maintain phase coherence during the down-conversion process. This capability is particularly valuable in phased-array systems, beamforming applications, direction-finding systems, and other multi-channel measurement environments where timing and phase relationships directly impact system performance. With up to 2 GHz instantaneous bandwidth, the M5201A captures wide portions of the spectrum while preserving the fidelity needed for advanced signal processing.
A high-density hardware design integrates wideband mixers, low-noise amplification, programmable attenuation, and precision timing resources into a single PXIe slot. Each channel is optimized to provide consistent gain, low noise, and strong isolation from adjacent channels, helping ensure reliable measurements across the full operating frequency range. Support for both internal and external clocking enables deployment in standalone instruments or tightly synchronized multi-module systems. When installed in Keysight's QS1-enabled chassis configurations, the platform benefits from enhanced clock distribution and phase stability, simplifying coherent system design.
The M5201A is designed to integrate easily into modern automated test environments. Support for IVI.NET, IVI-C, IVI-COM, LabVIEW, and Python allows developers to work within their preferred software ecosystem. A graphical Soft Front Panel provides immediate access to module configuration, monitoring, and debugging functions, reducing setup time and helping users quickly validate hardware operation.
For larger system-level applications, the module integrates with PathWave Test Sync Executive, enabling deterministic hardware-timed synchronization across multiple PXIe instruments. Coordinated sequencing, branching, and real-time execution allow complex systems to operate as a single synchronized platform. This capability is especially valuable in radar, communications, quantum research, and closed-loop test environments where timing determinism and repeatability are critical.
Performance specifications support demanding RF applications. The datasheet highlights a series of specifications for users to compare their application against, allowing them to decide if this solution is right for them. The M5201A provides four RF inputs and four IF outputs, a local oscillator range of 1 GHz to 18 GHz, typical noise figure below 8.5 dB, phase noise of approximately −130 dBc/Hz at 12 GHz with a 10 kHz offset, and greater than 60 dB channel-to-channel isolation. Together, these key characteristics help maintain signal integrity while supporting accurate measurements across a wide range of operating conditions. System specifications, ordering information, and related products and accessories are listed as well, providing comprehensive information on the M5201A ecosystem.
Built on the PXIe platform and occupying a single slot, the M5201A offers a scalable path to larger multi-channel systems without sacrificing performance, synchronization, or software flexibility. The combination of wide frequency coverage, coherent multi-channel operation, deterministic timing support, and seamless integration with Keysight's M5000 ecosystem makes it a powerful solution for next-generation RF acquisition and processing applications.
O que você está procurando?