Cut Probe and Energy use in 5G Model

White Papers

Cut Probe Costs and Energy use in 5G

How a modern visibility layer helps service providers reduce monitoring probe counts, lower energy use, and improve service assurance efficiency

 

Executive Takeaway

At the same 300 Gbps metadata target, one Vision X uses about 67% less direct power than a scaled 10-node assurance probe cluster.

 

A modern visibility layer reduces the number of downstream assurance probes needed across the network, which lowers total service assurance costs by requiring fewer servers, less cooling and rack space, and reducing operational complexity.

 

Highlights:

  • Compliance: Ensures adherence to market regulations (MiFID II, SEC 606)
  • Transparency: Provides visibility into order lifecycles from submission to execution
  • Performance Optimization: Identifies network or application issues that might impact latency or execution quality
  • Risk Mitigation: Helps detect anomalies like market abuse or operational errors that can lead to costly losses