E6680E Wireless Test Set

Folhetos

Troubleshoot messaging and timing issues in addition to RF with a simple solution combining cost-effective E6680E wireless test set hardware with WaveJudge wireless analyzer software. Keysight's E6680E wireless test set has new streaming and SSD options. These provide capability for direct capture and storage of IQ data for analysis with Keysight's SJ001A WaveJudge wireless analyzer toolset software installed directly on the new and improved embedded controller. Non-signaling hardware is typically used for RF performance testing. Adding WaveJudge software provides decoding and analysis of PHY and MAC messages and timing for multiple technologies including Wi-Fi 7, 5G NR, RedCap, NTN, LTE, NB-IoT, eMTC, C-V2X, and NR V2X. Also, troubleshoot detailed timing and RF performance issues using the built-in RF charts in the WaveJudge software. Combine WaveJudge software with PathWave software to perform field-to-lab simulations allowing troubleshooting of issues in the lab without interrupting service or sending technicians into the field. Connect WaveJudge software directly to non-signaling hardware to capture IQ data eliminating the need for saving and importing data for deeper analysis. This system also provides analysis and troubleshooting of PHY and MAC timing and messaging without using signaling test equipment.