SL1562A EV - EVSE Charging Test Robot – HMI Actuator

Catálogos

Incorporate Mechanical Actuators in the CCS Test Automation Process 

 

The Keysight SL156XA EV - EVSE Charging Test Robot Series automates Human Machine Interface (HMI) interactions between Keysight’s charging test system and the System Under Test (SUT). The test robots are connected to Keysight’s Combined Charging System (CCS) hardware solution, SL1550A EV - EVSE Charging Communication Interface Tester (Com Tester), and incorporate mechanical actuators for HMI-related interaction patterns in the CCS test automation process. The following types are currently available:

 

• SL1562A EV - EVSE Charging Test Robot – HMI Actuator (HMI Actuator)

• SL1563A EVSE Charging Test Robot – CARD Swiper (CARD Swiper)

 

Learn more about the HMI Actuator in this data sheet. For information about the CARD Swiper, please see the corresponding data sheet.

 

Feature Overview

 

Benefit from the following features of the HMI Actuator:

 

• Linear servo-based actuator with up to 30 mm of travel

• Different fixtures for mechanical buttons and touch-sensitive screens

• Concatenate up to five test robots (e.g. one CARD Swiper and up to four HMI Actuators)

• Robust 5-Pin XLR connectors 

• Robust plastic case

• Compatible with Keysight TTCN-3 Charging Communication Test Automation Software (CCT)

-       Customizable integration of actuation during charging communication testing sequence 

-       Adjustable travel (up to 30 mm) for each test robot

-       Adjustable timings for each test robot

-       Test calibration of each test robot to simplify the installation of test robots

-       Auto-discovery of test robot type 

• Firmware updates can be applied via the SL1550A

 

Front/Rear Panel and Interfaces

 

The HMI Actuator supports an automatic push or touch gesture at a charging station or electric vehicle under test. The front interface provides a linear servo-based actuator, which can hold different fixtures for mechanical and touch-sensitive buttons. The back panel provides the system interface to connect the HMI Actuator to the SL1550A via a 5-pin XLR cable.

 

Technical Data

 

System characteristic

System designation

EV - EVSE Charging Test Robot – HMI Actuator

Model number

SL1562A

Dimension (H x W x D)

44 x 37 x 145 mm

Weight

approx. 250 to 350 g

Interfaces

System Under Test (SUT) interfaces

• Linear servo-based actuator

• Different fixtures for mechanical and touch-sensitive buttons

Mounting interface

• 3/8”-16 UNC thread

Interfaces

• 5-Pin XLR-male test robot connector (Provides control interface and power supply)

• Up to 5 test robots may be concatenated through a Y-cable adapter (SL1560A-003)

 

Accessories

 

• SL1560A-004 Test Robot - long cable (5 m)

-       Connection cable between test robot and SL1550A or between test robots

• SL1560A-005 Test Robot - short cable (1 m)

-       Connection cable between test robot and SL1550A or between test robots

• SL1560A-003 Test Robot - Y-cable

-       Required for concatenation of multiple test robots

• SL1560A-006 Test Robot - Mounting Kit EVSE

-       Includes fixtures with industrial suction pad and clamp-based mounting options

-       One Mounting Kit EVSE is required per test robot 

• SL1560A-001 Test Robot - Mounting Kit EV Basic

-       One Mounting Kit EV Basic is required per EV (SUT)

• SL1560A-002 Test Robot - Mounting Kit EV Device

-       One Mounting Kit EV Device is required per test robot

-       Requires Mounting Kit EV Basic (SL1560A-001) as prerequisite