Product Fact Sheets
Measure, Capture, and Display
The EL30000 Series bench DC electronic loads provide superior performance in compact bench form factor. A single and dual-channel model is available with up to 600 W – ideal for design verification of consumer power supplies, batteries, battery modules, solar panels, LED drivers, and power converters. You can easily characterize wide-bandgap semiconductor components such as MOSFET and IGBT.
The EL30000 Series bench DC electronic loads are fully SCPI programmable with built-in USB, LAN, and optional GPIB interfaces. Advance features include scope view, data logging, sequencing, battery test mode and more, enabling you to measure, capture, and quickly display your results.
Option |
Description |
EL34GPBU |
GPIB user-installable interface module |
UK6 |
Commercial calibration with test result data |
SEC |
NISPOM and file security |
Performance specifications EL34143A EL34243A
Input power |
350 W |
300 W |
300 W |
Channel |
1 |
1 |
2 |
Input ratings (0 to 40 ºC) |
0 to 150 V |
0 to 150 V |
0 to 150 V |
0 to 60 A |
0 to 60 A |
0 to 60 A |
|
Parallel mode current |
NA |
120 A |
|
Typical minimum operating voltage at full-scale current |
1.5 V |
|
|
Command processing time |
< 10 ms |
|
|
Programming accuracy ± (% of output + offset)
|
|||
Constant current (CC) mode |
Low, 0.6 A |
0.04% + 130 uA |
|
Medium, 6 A |
0.04% + 2 mA |
|
|
High, 60 A |
0.04% + 12 mA |
|
|
Constant voltage (CV) mode |
Low, 15 V |
0.02% + 3 mV |
|
High, 150 V |
0.02% + 15 mV |
|
|
Constant resistance (CR) mode |
Low, 0.05 Ω to 30 Ω |
0.1% + 230 mS |
|
Medium, 10 Ω to 1.25 kΩ |
0.1% + 18 mS |
|
|
High, 100 Ω to 4 kΩ |
0.1% + 3.5 mS |
|
|
Ultra-high, 250 Ω to 100 kΩ |
0.1% + 400 uS |
|
|
Constant power (CP) mode |
Low, 0.02 W – 8 W1 / 7 W2 |
0.06% + 4 mW |
|
Medium, 0.3 W – 35 W1 / 30 W2 |
0.06% + 260 mW |
|
|
High, 2 W – 350 W1 / 300 W2 |
0.06% + 1.6 W |
|
|
Programming accuracy ± (% of output + offset)
|
|||
Current |
Low, 0.6 A |
0.04% + 120 uA |
|
Medium, 6 A |
0.04% + 1.8 mA |
|
|
High, 60 A |
0.04% + 9.6 mA |
|
|
Voltage |
Low, 15 V |
0.02% + 3 mV |
|
High, 150 V |
0.02% + 15 mV |
|
|
Notes:
Key Values
Measure accurately
• Integrated voltmeter and ammeter
• Precise programming/readback accuracy
• Built-in 2-wire or 4-wire remote sense technology
Capture, store, and transfer dynamic waveforms
• Data logger that is configurable
• Log voltage, current, and energy
• Internal or external memory storage
• Export to .CSV for post-analysis
Display like an oscilloscope for precise analysis
• Performs precise transient analysis with scope function
• Digitizes voltage and current
• Displays results on a 4.3-inch color LCD
Advanced characterization
• Use operating modes: constant current (CC), constant voltage (CV), constant resistance (CR), constant power (CP)
• Battery Test mode: Optimize battery testing with precise voltage and capacity control
• Improve measurements with low current range
• Dynamic load profiles with List (continuous, pulse, or toggle)
• Adjust transient steps with a programmable slew rate
• Modern connectivity: LAN (LXI Core), USB, and GPIB (optional)
O que você está procurando?