How to Automate V2X HIL Test Sequences

WaveBee Hive V2X HiL Test System
+ WaveBee Hive V2X HiL Test System

Automate Repeatable V2X HIL Execution

V2X test automation coordinates scenario execution and physical device interaction within a defined hardware-in-the-loop workflow. Engineers first prepare the application scenario, select the regional Intelligent Transportation System stack needed for the test, and connect the physical device under test to the HIL environment. The scenario can represent multiple V2X participants and application events while the system exchanges application-layer messages with the device. A consistent sequence of scenario states, communication events, and DUT interactions can then be executed repeatedly. This structure gives engineers a controlled V2X HIL testing workflow for connected vehicle validation and V2X scenario testing without requiring the same traffic conditions to be recreated manually for every run. Scenario creation and monitoring functions can be included as needed for the selected configuration.

The same workflow can incorporate supported traffic, vehicle-dynamics, or external HIL environments when those systems are part of the validation architecture. The configuration guide identifies integration options for third-party simulation platforms and separate integration for supported real-time HIL systems. Engineers can use these connections to coordinate vehicle state, scenario progression, and V2X application behavior while the physical DUT remains part of the closed test environment. Test sequences can be repeated after software, scenario, or configuration changes so results are obtained under comparable conditions. V2X test automation in this use case refers to controlled execution, sequencing, and repeatability across the HIL workflow. It does not imply automatic certification, exhaustive test coverage, or a performance improvement that is not stated in the source material.

Automated V2X HIL Test Solution

Perform V2X HIL testing by connecting a physical V2X device to a controlled scenario environment and executing a defined sequence of application-layer interactions. The documented architecture combines a HIL test system with Autonomous Drive Emulation software, regional V2X application stacks, scenario tools, and optional integration interfaces. Engineers can prepare a scenario, run the sequence, monitor the resulting V2X activity, and repeat the same conditions after changes to the DUT or test configuration. Supported traffic and vehicle-dynamics simulators can be incorporated when required, and a separate integration path is available for supported external HIL systems. This creates a repeatable V2X test automation workflow for connected vehicle validation while keeping the scope focused on scenario execution and application-layer interaction rather than automatic compliance decisions, RF conformance, or guarantees of complete coverage.

See Block Diagram of Automated V2X HIL Test Solution

Block Diagram of Automated V2X HIL Test Solution

Explore Products in Our Automated V2X HIL Test Solution

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?