How to Validate V2X Across Regional ITS Stacks

WaveBee Hive V2X HiL Test System
+ WaveBee Hive V2X HiL Test System

Exercise Region-Specific V2X Application Behavior

Regional V2X deployments use different Intelligent Transportation System communication stacks and application conventions. The documented HIL configuration provides software options for ETSI, SAE, and C-SAE V2X environments, allowing engineers to configure application-layer testing around the regional stack associated with the intended deployment. Engineers select the required stack, connect the physical device under test, and use simulated V2X participants to create the communication environment for the scenario. Message monitoring can be configured for the same regional framework so the exchanged application information is visible during execution. This lets regional V2X testing take place under controlled laboratory conditions using the selected ITS environment rather than relying only on interaction with live regional infrastructure or road-based scenarios.

The HIL workflow can combine regional stack simulation, monitoring, and scenario generation to exercise how a physical DUT behaves during defined application interactions. A test may represent vehicles, roadside infrastructure, or other V2X participants while the selected regional stack supplies the corresponding application-layer communication. Engineers can repeat the scenario after software or configuration changes while keeping the regional environment consistent. The source provides separate ETSI, SAE, and C-SAE options, so the test configuration can be selected for the required region rather than assuming all stacks are used at the same time. ITS stack testing in this use case means exercising application behavior within the chosen regional environment. It does not mean regional certification or protocol conformance, which the anchor guide handles through different solution configurations.

Regional V2X ITS Stack Test Solution

Configure the V2X HIL environment around the ITS stack required for the intended deployment region. The documented solution provides ETSI, SAE, and C-SAE stack simulation and monitoring options for application-layer testing with a physical DUT. Engineers can select the appropriate regional software, establish simulated V2X participants, execute a defined scenario, and observe message activity as the device interacts with that environment. Scenario creation tools can be included when the workflow requires controlled vehicle or infrastructure events, and supported external simulators can be integrated when additional modeling is needed. Regional V2X testing can therefore use a repeatable laboratory setup while retaining the application conventions of the selected ITS stack. The workflow is intended for application validation and should not be described as certification, RF conformance, or protocol-conformance testing.

See Block Diagram of Regional V2X ITS Stack Test Solution

How to Validate V2X Across Regional ITS Stacks

Explore Products in Our Regional V2X ITS Stack Test Solution

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?