Choose a country or area to see content specific to your location
Können wir Ihnen behilflich sein?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Explore curated support plans, prioritized to keep you innovating at speed.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Explore dual-channel and ultra-wideband signal analysis for demanding RF workflows.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Use the filters below to find the software for your specific instrument
No Filter available
N6171A MATLAB is available directly from Keysight to extend the capabilities of signal analyzers and generators to make custom measurements, and analyze data.
N6171A MATLAB is available directly from Keysight to extend the capabilities of signal analyzers and generators to make custom measurements, and analyze data.
N6171A
N6171A MATLAB is available directly from Keysight to extend the capabilities of signal analyzers and generators to make custom measurements, and analyze data.
MATLAB is a well-respected software environment and programming language created by MathWorks and now available directly from Keysight as an option with most signal generators, signal analyzers, and spectrum analyzers. MATLAB extends the capabilities of Keysight signal analyzers and generators to make custom measurements, analyze and visualize data, create arbitrary waveforms, control instruments, and build test systems. It provides interactive tools and command-line functions for data analysis tasks such as signal processing, signal modulation, digital filtering, and curve fitting. MATLAB has over 1,000,000 users in diverse industries and disciplines, and it is a standard at more than 3,500 colleges and universities worldwide. Three MATLAB configurations are available and range from basic MATLAB capabilities that allow acquisition and analysis of data to full support for signal processing, communications, filter design, and automated testing.
MATLAB software is available for purchase directly from Keysight with the purchase of a new compatible instrument:
Download the technical kit containing an application note and multiple free MATLAB application examples to demonstrate the value of using MATLAB software together with Keysight signal generators, signal analyzers, PXI and AXIe modular hardware, and other instruments. Note: While these applications are provided at no charge and you are welcome to use them, they require a MATLAB license to operate, and many of these applications are not modifiable until your purchase the N6171A MATLAB option.
Order the N6171A MATLAB option together with your Keysight instrument purchase and receive access to the modifiable version of these example applications (in MATLAB file format). These modifiable examples will allow you to extend or customize the capabilities of these instruments for your specific setup. Applications examples and modifiable MATLAB source code included with your N6171A purchase include:
Adding MATLAB software to the purchase of your Keysight signal generators and analyzers provides five key benefits:
Request a Custom Quote to get started ordering and using MATLAB with your Keysight instrument. Mention in the instructions field if you are interested in receiving a free trial of MATLAB software or access to a list of MATLAB examples for use with your Keysight instruments.
For more information about PXI chassis and PXI controllers, please visit PXI Chassis page.
Eine netzwerkbasierte Anwendungssoftware, die eine Verbindung aller Messgeräte per LAN oder WLAN sowie die zentrale Steuerung durch Lehrkräfte ermöglicht, sodass alle Geräte im Labor nahtlos verbunden sind und von überall aus überwacht werden können.
Eine netzwerkbasierte Anwendungssoftware, die eine Verbindung aller Messgeräte per LAN oder WLAN sowie die zentrale Steuerung durch Lehrkräfte ermöglicht, sodass alle Geräte im Labor nahtlos verbunden sind und von überall aus überwacht werden können.
PW9111EDU
Eine netzwerkbasierte Anwendungssoftware, die eine Verbindung aller Messgeräte per LAN oder WLAN sowie die zentrale Steuerung durch Lehrkräfte ermöglicht, sodass alle Geräte im Labor nahtlos verbunden sind und von überall aus überwacht werden können.
Die PathWave BenchVue-Lösung für Labormanagement und -steuerung ist eine netzwerkbasierte Anwendung, die eine Verbindung aller Messgeräte per LAN oder WLAN ermöglicht. Sie ermöglicht es Lehrkräften, sämtliche Geräte im Übungslabor nahtlos zu verbinden und zu überwachen. Schaffen Sie durch zentrale Laborkonfiguration, Asset-Management und flächendeckende Firmware-Updates für Ihre Testgeräte eine echte Verbindung zu Teilnehmern, Labor, Cloud und Ihrer nächsten Innovation.
N7650B waveform license 5 or 50-pack is a cost-effective solution for generating Signal Studio waveforms at a fraction of the full software price.
N7650B waveform license 5 or 50-pack is a cost-effective solution for generating Signal Studio waveforms at a fraction of the full software price.
N7650B
N7650B waveform license 5 or 50-pack is a cost-effective solution for generating Signal Studio waveforms at a fraction of the full software price.
N7650B provides a cost-effective solution to configure Keysight Signal Studio waveforms for your applications. With waveform licensing you can create, generate, and permanently license over 500 Signal Studio waveforms for playback on the M9381A, M9383A, M9421A, M9410A, M9411A , M9415A and M9416A.
Waveform licensing is available in a 5-pack (Options 221-229, each with five waveform slots) and 50-pack (Options 250-259, each with 50 waveform slots).
Waveform licensing 5-pack is recommended for manufacturing and cost-sensitive projects that require single or multiple format waveforms. This license provides playback of Signal Studio waveforms without purchasing Signal Studio software packages. For creating new waveforms, it is recommended that at least one station be equipped with a full Signal Studio package.
This option can be added as a product upgrade.
Extends Keysight Signal Studio software licensing beyond 4-channels for the Keysight M9381A PXIe vector signal generator. Add the Keysight M9950A Option 1TP to enable up to 8 PXI VSG channels with one Signal Studio license.
Extends Keysight Signal Studio software licensing beyond 4-channels for the Keysight M9381A PXIe vector signal generator. Add the Keysight M9950A Option 1TP to enable up to 8 PXI VSG channels with one Signal Studio license.
M9950A
Extends Keysight Signal Studio software licensing beyond 4-channels for the Keysight M9381A PXIe vector signal generator. Add the Keysight M9950A Option 1TP to enable up to 8 PXI VSG channels with one Signal Studio license.
Extends Keysight Signal Studio software licensing beyond 4-channels for the Keysight M9381A PXIe vector signal generator. Add the Keysight M9950A Option 1TP to enable up to 8 PXI VSG channels with one Signal Studio license.
Keysight 89601200C provides advanced vector signal analysis with hardware connectivity or recording with no limits on the center frequency and IF/BBIQ bandwidth, up to 64 measurement channels and 512 parallel VSA instances
Keysight 89601200C provides advanced vector signal analysis with hardware connectivity or recording with no limits on the center frequency and IF/BBIQ bandwidth, up to 64 measurement channels and 512 parallel VSA instances
89601200C
Keysight 89601200C provides advanced vector signal analysis with hardware connectivity or recording with no limits on the center frequency and IF/BBIQ bandwidth, up to 64 measurement channels and 512 parallel VSA instances
Demodulate a wide range of signals with modulations from BPSK to 4096 QAM plus presets for many cellular, wireless networking, and digital video standards.
Demodulate a wide range of signals with modulations from BPSK to 4096 QAM plus presets for many cellular, wireless networking, and digital video standards.
89601AYAC
Demodulate a wide range of signals with modulations from BPSK to 4096 QAM plus presets for many cellular, wireless networking, and digital video standards.
Perform demodulation and vector signal analysis of 3G formats based on W-CDMA, CDMA2000, 1xEV-DO and TD-SCDMA standards.
Perform demodulation and vector signal analysis of 3G formats based on W-CDMA, CDMA2000, 1xEV-DO and TD-SCDMA standards.
89601B7NC
Perform demodulation and vector signal analysis of 3G formats based on W-CDMA, CDMA2000, 1xEV-DO and TD-SCDMA standards.
Demodulate and evaluate signal quality and error vector measurements of your IEEE 802.11a/b/g/j/p WLAN signal under test.
Demodulate and evaluate signal quality and error vector measurements of your IEEE 802.11a/b/g/j/p WLAN signal under test.
89601B7RC
Demodulate and evaluate signal quality and error vector measurements of your IEEE 802.11a/b/g/j/p WLAN signal under test.
Analyze your flexible custom OFDM formats, including FDD and TDD, MIMO and multi-user systems with channel, stream, and cross-channel measurements.
Analyze your flexible custom OFDM formats, including FDD and TDD, MIMO and multi-user systems with channel, stream, and cross-channel measurements.
89601BHFC
Analyze your flexible custom OFDM formats, including FDD and TDD, MIMO and multi-user systems with channel, stream, and cross-channel measurements.
Analyze your LTE/LTE-Advanced FDD uplink and downlink signals with advanced capabilities such as carrier aggregation and higher-order MIMO.
Analyze your LTE/LTE-Advanced FDD uplink and downlink signals with advanced capabilities such as carrier aggregation and higher-order MIMO.
89601BHGC
Analyze your LTE/LTE-Advanced FDD uplink and downlink signals with advanced capabilities such as carrier aggregation and higher-order MIMO.
Analyze your LTE/LTE-Advanced TDD uplink and downlink signals with advanced capabilities such as carrier aggregation and higher-order MIMO.
Analyze your LTE/LTE-Advanced TDD uplink and downlink signals with advanced capabilities such as carrier aggregation and higher-order MIMO.
89601BHHC
Analyze your LTE/LTE-Advanced TDD uplink and downlink signals with advanced capabilities such as carrier aggregation and higher-order MIMO.
Analyze DOCSIS 3.1 and 4.0 downstream and upstream signals and derive signal quality parameters such as MER, BER, constellations, and IQ error plots.
Analyze DOCSIS 3.1 and 4.0 downstream and upstream signals and derive signal quality parameters such as MER, BER, constellations, and IQ error plots.
89601BHMC
Analyze DOCSIS 3.1 and 4.0 downstream and upstream signals and derive signal quality parameters such as MER, BER, constellations, and IQ error plots.