Explore the complete portfolio of Keysight software, from design engineering tools to emulator and instrument software, built to extend and enhance your Keysight instruments. Whether you are configuring measurements, automating tests, analyzing data, or validating compliance, use the filters below to identify the right software to support your workflow — from design and validation through manufacturing and deployment.

Pathwave test software

Showing 12 of 62

Image of  PathWave Signal Generation Pro For Custom Modulation, Waveform Playback
PathWave Signal Generation Pro For Custom Modulation, Waveform Playback
Model
N7608EMBC

Offline playback of pre-generated custom modulation waveforms with the Keysight signal generators

Image of PathWave Signal Generation For Custom Modulation, Embedded Application for /E7608APPC
PathWave Signal Generation For Custom Modulation, Embedded Application for /E7608APPC
Model
N7608APPC

Create custom IQ and custom OFDM signals with Keysight signal generators.

Image of  89600 VSA Custom OFDM Modulation Analysis
89600 VSA Custom OFDM Modulation Analysis
Model
89601BHFC

Analyze your flexible custom OFDM formats, including FDD and TDD, MIMO and multi-user systems with channel, stream, and cross-channel measurements.

Image of  89600 VSA Custom Modulation Package
89600 VSA Custom Modulation Package
Model
89601C

Keysight Custom Modulation package for Simulation 89601C supports modulation analysis of AM/FM/PM, digital modulation, custom IQ, FlexFrame, custom OFDM signals, EVM imrpovement technologies with IQ-NC and ccEVM, and PowerSuite measurements.

Image of PathWave Signal Generation for 5G NR/5G-Advanced, Embedded Application for /E7631APPC
PathWave Signal Generation for 5G NR/5G-Advanced, Embedded Application for /E7631APPC
Model
N7631APPC

Create signals that conform to 3GPP 5G NR standard with Keysight signal generators.

Image of  PathWave Signal Generation for Digital Video, Waveform Playback
PathWave Signal Generation for Digital Video, Waveform Playback
Model
N7623EMBC

Create digital video DVB-T/H/T2/C/S/S2/S2X, DTMB (CTTB), CMMB, ISDB-T/TB/TSB/TMM, ATSC, ATSC-M/H, J.83 Annex A/B/C, DOCSIS 1.x/2.0/3.0/3.1/4.0 signals with Keysight signal generators.

Image of  89600 VSA EVM Improvement with Cross-Correlated EVM and IQ-NC
89600 VSA EVM Improvement with Cross-Correlated EVM and IQ-NC
Model
89601EVMC

Perform EVM improvement with cross-correlated EVM and IQ-NC.

Image of  PathWave Signal Generation for Pulse Building
PathWave Signal Generation for Pulse Building
Model
N7620B

Create complex single emitter pulse patterns (FM chirp, FM step, AM step, BPSK, QPSK, Barker codes, Frank codes and polyphase code) with Keysight signal generators VXG-B, PSG, MXG-B, EXG, ESG, and AWG.

Image of  PathWave Signal Generation For Global Navigation Satellite System (GNSS)
PathWave Signal Generation For Global Navigation Satellite System (GNSS)
Model
N7609EMBC

Create real-time GNSS test signals (GPS, GLONASS, Galileo, Beidou, SBAS/QZSS) with or without interference with Keysight signal generators (N5182-B MXG and N5172B EXG), or create waveform files for simulating single or multiple satellites.

Image of  PathWave Signal Generation for IoT, Waveform Playback
PathWave Signal Generation for IoT, Waveform Playback
Model
N7610EMBC

Create signals that conform to 802.15.4g Wi-SUN, 802.15.4 ZigBee and ITU-T G.9959 Z-Wave standards with Keysight signal generators.

Image of  89600 VSA 5G NR/5G-Advanced Modulation Analysis
89600 VSA 5G NR/5G-Advanced Modulation Analysis
Model
89601BHNC

Perform demodulation and error vector measurements of 5G NR and 5G-Advanced signals that are based on 3GPP Release 15, Release 16, Release 17 and Release 18 specifications.

Image of  PathWave Signal Generation Advanced Waveform Utility (AWU)
PathWave Signal Generation Advanced Waveform Utility (AWU)
Model
N7618APPC

Perform waveform related processing.

Clear All