Transform simulated photonic devices into reusable design components that support circuit-level photonic design workflows.
RSoft Photonic Device Compiler helps engineers create custom photonic building blocks, augment existing foundry PDKs, and generate reusable components for photonic integrated circuit (PIC) design workflows. By combining photonic device simulation, compact model generation, layout creation, and PDK development, engineers can move optimized device designs into circuit-level photonic design environments more efficiently. This workflow helps connect detailed device simulation with broader PIC implementation, layout, and verification activities. Based on internal RSoft portfolio materials, the tool is positioned for creating foundry-specific building blocks and custom photonic components that support PIC development workflows.
Reduce the effort required to transition from device simulation to circuit implementation.
Convert validated devices into reusable components for future projects.
Add custom photonic devices to foundry and organization-specific design workflows.
Standardize custom photonic component development across teams.
Use RSoft Photonic Device Compiler when you need to convert photonic device designs into reusable components for photonic integrated circuit workflows.
Yes. RSoft Photonic Device Compiler supports workflows used to create and augment photonic design kits with custom photonic building blocks.
The software helps connect device-level simulation and optimization with circuit-level photonic design workflows, including model generation and component reuse.
Yes. Custom photonic devices can be incorporated into workflows that generate reusable PIC design components.
Engineers can create custom building blocks for devices such as ring resonators, modulators, filters, waveguide components, and other PIC elements.
RSoft Photonic Device Compiler supports workflows intended to carry device-level design information into broader PIC design, simulation, layout, and verification activities.
무엇을 찾고 있습니까?