Holds test leads, cables, and other accessories for use with the U1401A handheld multifunction calibrator meter

HIGHLIGHTS

  • Dimensions: 8.9" (H) x 12.2" (W) x 3.1" (D)
  • PVC leather material
  • Ideal for handheld multifunction calibrator/meter or instruments of similar size

The Keysight U5491A is a standard accessory that comes with the U1401A handheld multifunction calibrator/meter. Ideal for handheld multifunction calibrator/meter or instruments of similar size. The case is suitable to hold commonly used handheld accessories such as test leads or connectivity cables.

For more information about Keysight test leads and probes for multimeters, please visit Multimeter Test Leads and Probes.

역량확대

다른 도움이 필요하십니까?