검색 결과 페이지입니다. .
추천 검색 결과 보기:
무엇을 찾고 있습니까?
추천 검색어
No product matches found - System Exception
일치하는 컨텐츠
S97015B Real-time S-Parameter and Power Measurement Uncertainty
See real-time measurement uncertainty for S-parameters and power measurements with the measurement traces on one screen. Estimate uncertainty reliably and apply more realistic limit lines for pass/fail tests for better production yield rates
S97015Bは、Sパラメータ測定とパワー測定の不確かさを測定トレースと同じ画面にリアルタイムで表示します。 これによりユーザーは不確定要素を確実に見積もり、より現実的なリミットラインを合否判定テストに適用し、生産歩留まりを向上させることができます。
Highlights
The S97015B provides real-time measurement uncertainty for S-parameters and power measurements with the measurement traces on one screen. It enables the users to estimate uncertainty reliably and apply more realistic limit lines for pass/fail tests for better production yield rates.
- Real-time uncertainty for S-parameter and power measurements
- Estimates the combined uncertainty of calibration standards, power sensors, noise, and cable and connector repeatability
- Displays uncertainty with the actual measurement traces
- Compatible with the current Keysight Uncertainty Calculator
- Available on the P50xxA Keysight Streamline USB Vector Network Analyzer
For more information, please visit Keysight Network Analyzer Software
역량확대
다른 도움이 필요하십니까?