Highlights

Field-based engineers need precise millimeter-wave (mmWave) measurements to advance modern wireless communications and radar systems. This precision is critical for 5G, 6G, aerospace and defense, and automotive radar transmission / receiving tests. Keysight FieldFox addresses this issue. It enables mmWave measurements in a lightweight, portable solution, when paired with the Keysight N9910XVDI frequency extender modules. This mmWave solution covers up to 90 GHz and beyond1, offering a viable and cost-effective tool for mmWave signal analysis in field and lab environments.

Key Benefits
  • Expanded frequency coverage: Expand FieldFox’s frequency coverage from as low as 18 GHz, depending on models, up to 90 GHz and beyond for signal analysis.
  • Optimized performance at the mmWave range: Support in-band signal analysis with the selection of spectrum analyzer mode, IQ analyzer mode, or real-time spectrum analyzer (RTSA) mode.
  • Cost efficient: Reduce costs by half or more compared to traditional mmWave signal analysis solutions using FieldFox and VDI frequency extenders.
  • Portable and convenient testing: Make mmWave field testing more feasible for field and lab environments using FieldFox with VDI frequency extenders, which together weigh less than 4 kg.
  • For detailed technical information refer to VDI PSAX web site.

 

Compatible FieldFox Models  
        N9917A/B2, N9918A/B2, N9937A/B, N9938A/B, N9950A/B2, N9951A/B2, N9952A/B2, N9960A/B, N9961A/B, N9962A/B
 

1 For WR15 (50 to 75 GHz) and WR12 (60 to 90 GHz), order N9910XVDI-W15 and N9910XVDI-W12, respectively, under model number of N9910XVDI from Keysight. Beyond 90 GHz up to 170 GHz, order PSAX directly from VDI.

For the combo analyzers, spectrum analyzer option (option 233) is required.

FieldFox with VDI frequency extender

Interested in an N9910XVDI?

Featured Resources for the N9910XVDI  mmWave Frequency Extenders

모든 리소스 보기

Want help or have questions?