• Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Photonic and Optical Test right arrow Quantum Design and Test right arrow
        • AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
      Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Photonic and Optical Test right arrow Quantum Design and Test right arrow
        AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        Buy an Expert Oscilloscope, Boost Your Bandwidth

        Unlock your free upgrade to the next bandwidth tier.

        자세한 내용
        Get more oscilloscope bandwidht at not extra cost
      • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
        Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
    • Digital Protocol Analyzers
    • J6824A Eight-Port E1/T1 Line Interface Module (LIM) [단종]

    무엇을 찾고 있습니까?

    Pro Oscilloscopes Handheld Spectrum Analyzers Compact Signal Generators 솔루션 기술지원 교육 이벤트 프리미엄 중고 장비 KeysightCare
    추천 검색어
    No product matches found - System Exception
    일치하는 컨텐츠

    J6824A Eight-Port E1/T1 Line Interface Module (LIM)

    제품상태
    단종
    단종
    Technical Support
    기술 지원
    Calibration and Repair
    교정 및 수리
    서비스 요청
    Prev
    대체
    Image for
    이 제품에 대한 교체 모델을 찾을 수 없습니다.
    문의하기
    Next
    • 개요 및 특징
    • 구매 후 업그레이드
    • 리소스

    HIGHLIGHTS

    This LIM helps network professionals isolate and resolve network problems quickly on ATM Inverse Multiplexing for ATM (IMA) and 3G networks.

    • Can be used with the J6800A Network Analyzer, J6801A Distributed Network Analyzer, and J6802B Distributed Network Analyzer MX platforms.
    • Hot-swappable - a LIM can be removed safely while an application is running and another LIM inserted in its place; the current application terminates and the user can launch another suitable application for the new LIM without having to power down and restart the analyzer.

    The Eight-port E1/T1 LIM for the Keysight Network Analyzer offers real-time ATM IMA analysis and troubleshooting on up to eight ports.

    Keysight's new eight-port E1/T1 LIM is the first to offer multiport IMA analysis on a hot-swappable interface and on a portable field service tool. This enables network operators to purchase one Network Analyzer for use in troubleshooting any LAN and WAN technology, from E1/T1 to Gigabit Ethernet, including multi-port IMA.

    Operational Modes:

    • For the Network Analyzer application:
      - single-port ATM
      - multi-port ATM IMA
      - multi-port ISDN PRI layer 2 decodes
    • For the Signaling Analyzer application:
      - single-port ATM
      - multi-port ATM IMA
      - multi-port Channelized with HDLC (SS7, Frame Relay and ISDN) or TRAU 16K framing

    • Industry First: Eight-port ATM IMA on a portable platform with hot-swappable interfaces
    • Lowest cost per port for ATM IMA analysis
    • 2G/2.5G/3G channelized eight-port analysis for the Keysight Signaling Analyzer
    • Eight-port E1/T1 passive monitoring taps available for convenient and efficient connections to a network
    • The J6824A LIM can be configured to operate with T1 (1.5 Mb/s) or E1 (2 Mb/s) line rate with DS1 or E1 framing, respectively, at RJ-48C 8-pin connectors, suitable for balanced 100 Ohm T1 or 120 Ohm E1 interfacing, or unbalanced 75 Ohm E1 interfacing
    • Cable options provide 8 dual Bantam connector cables terminated in an RJ48C plug; or 8 dual 75 Ohm BNC connector cables terminated in an RJ48C plug; or 8 balanced cables which swap cable pairs between RJ48C pins [1,2]/[4,5] to RJ45 pins [5,4]/[6,3]
    • Real-time simultaneous AAL-2 or AAL-5 reassembly on more than 4000 ATM virtual channels (user controls which)
    • ATM Policing, Traffic Contract Estimation and 1-point CDV on multiple virtual circuits simultaneously
     
    정렬 기준 :
    날짜
    날짜 제목