You can see a summary of firmware changes in the Release Notes (in the Supporting Documentation section).

Keysight provides regular updates to our InfiniiVision X-Series oscilloscope firmware to provide new features, incorporate customer suggestions, and ensure proper functionality.  You must update your firmware when enabling new features.

To see your oscilloscope's current firmware version, press the front panel [Help] key; then press the About Oscilloscope softkey.

Keysight는 가능한 최신 버전을 사용하는 것을 권장하며, 최신 버전에는 현재 사용 가능한 가장 최신 버그 수정 및 보안 패치가 포함되어 있습니다.
릴리스 날짜 버젼 버전 설명
2025-08-31 2.67 This is the firmware for the 3000 X-Series oscilloscopes. The VNC server software for the remote front panel functionality is no longer bundled with the oscilloscope firmware by default. Upgrading to this version of firmware will not delete the VNC server software from the oscilloscope; however, new or repaired oscilloscopes may not have the VNC server software installed. In this case, the oscilloscope's Browser Web Control page will provide a link for downloading the VNC server software.
릴리스 날짜 버젼
2025-08-31 2.67
Version Description
This is the firmware for the 3000 X-Series oscilloscopes. The VNC server software for the remote front panel functionality is no longer bundled with the oscilloscope firmware by default. Upgrading to this version of firmware will not delete the VNC server software from the oscilloscope; however, new or repaired oscilloscopes may not have the VNC server software installed. In this case, the oscilloscope's Browser Web Control page will provide a link for downloading the VNC server software.

다운로드 방법

  • Click the download button and save the file to a USB flash drive or to a temporary directory on your computer.

  • CAUTION: If your oscilloscope’s software version is prior to 2.41, you will need to change the suffix of the upgrade file from .ksx to .cab. Do not “unpack” or “unzip” the renamed .cab upgrade file; you could potentially load only a portion of the required files in the package, and this could result in your oscilloscope becoming non-operational, requiring it to be sent to a Keysight service center to be repaired.

  • If you are unable to SAVE the file, please try a different browser or contact us for help.

설치 방법

  • To update your oscilloscope's firmware, do one of the following:

    • Place the file on a USB flash drive, connect it to the oscilloscope, press [Utility] > File Explorer, select the file; then, press Load File.
    • If your oscilloscope is on the network: you can place the file on your computer, access the oscilloscope's Web Interface (see the User's Guide for details), click Instrument Utilities, select Firmware Version, browse to select the file; then, click Install.
  • After your oscilloscope's firmware is updated, check the calibration status: press [Utility] > Service > User Cal Status. If "Results: OK" is displayed, you do not need to recalibrate. If calibration is required, press the Start User Cal softkey.

라이센스

  • Does Not Require a License

Installs on: Instrument

선결 조건

  • Information Not Available

지원되는 계측기

  • MSOX3104A, DSOX3104A, MSOX3102A, DSOX3012A, MSOX3012A, DSOX3014A, MSOX3014A, DSOX3024A, MSOX3024A, DSOX3032A, MSOX3032A, DSOX3034A, MSOX3034A, DSOX3052A, MSOX3052A, DSOX3054A, MSOX3054A
사용 가능한 소프트웨어 버전이 없습니다.
SHOW MORE