다운로드 방법

  • Click on the Download button
  • Select Run as Administrator
  • Files will be extracted to your hard drive
  • Installation manager will start automatically

Note: If you do not need a free trial, stop here.

  • For free trial:
  • Locate the Host ID from the PC/Instrument on which you installed the software,
  • Select Start > (All) Programs > [Keysight] or [Keysight License Manager] > Keysight License Manager
  • Select Request Free Trial License (below), complete the contact information, provide the host ID and submit the form

라이센스


Note: requires the VSA 2024 Update 1.1 or above.

Installs on: PC / Instrument

운영 체제

  • Windows 10 (64 bit for version ≥ 22.00)
  • Windows 11 (64 bit for version ≥ 28.41)

선결 조건

  • Information Not Available