Novus 100/50/40/25/10GE Load Module Cable Guide

솔루션 개요

Ixia’s Novus load modules deliver the high density and performance for Ethernet network, security, and application testing. The Novus native QSFP28 100GE interfaces support multiple speeds and fan-out cables for multi-rate test systems that satisfy needs ranging from basic interoperability and functional validation, to high-port-count performance tests.

Users can configure Novus 100GE ports to operate in 50GE, 40GE, 25GE, and 10GE modes. This document catalogs the speeds, interfaces, and point-to-point or fan-out cable combinations supported by the Novus QSFP28 load module.