데이터 시트
Keysight N6470B
Thunderbolt 3 Transmitter Compliance Test Software for Infiniium Oscilloscopes
Data Sheet
Verify and Debug Your Thunderbolt 3 Designs
The N6470B Thunderbolt 3 electrical test software gives you a fast and easy way to verify and debug your Thunderbolt designs for both silicon validation as well as end products like storage devices or motherboards.
The Thunderbolt 3 electrical test software allows you to automatically execute Thunderbolt 3 electrical transmitter tests and displays the results in a flexible report format. In addition to the measurement data, the report provides a margin analysis that shows how closely your device passed or failed each test.
The N6470B Thunderbolt 3 electrical test software covers the prescribed test methods and parameters required for Thunderbolt electrical certification testing. This produces results that are consistent with those obtained during official certification at approved test labs and informational testing at plugfests.
In addition to automatic setup and execution of the transmitter tests, the N6470B Thunderbolt 3 electrical test software also provides automatic setup and control of the crosstalk generator source, a required condition for electrical testing during official certification tests.
Features and benefits
The N6470B Thunderbolt 3 electrical test software offers several features to simplify the validation of your Thunderbolt designs:
Applications
The N6470B Thunderbolt 3 application software provides electrical testing coverage for:
Easy Test Definition
The N6470B Thunderbolt 3 electrical test software extends the ease-of-use advantages of the Keysight Technologies, Inc. Infiniium V- and Z-Series oscilloscopes to testing Thunderbolt designs. The Keysight automated test engine walks you quickly through the steps required to define, set up, perform, and view the results for the tests. You can select a category of tests all at once or specify individual tests. You can save tests and configurations as project files and recall them later to quickly re-test, run additional tests and review previous test results. You can also quickly verify old test results against new specification requirements using the Saved Waveform option.
Thunderbolt transmitter testing requires active inputs to the receivers of the product under test during all electrical tests. The N6470B Thunderbolt electrical test software automates setup and control of the crosstalk source.
Configurability and Guided Connections
The Configure Tab provides flexibility in your test setup and oscilloscope settings used during tests. In configuring the tests, advanced users can specify changes to the test configuration to optimize test time versus coverage depending on validation requirements and testing goals.
Reports with Margin Analysis
In addition to providing you with measurement results, The N6470B Thunderbolt electrical test software automates and provides a report format that shows you not only where your product passes or fails but also how close you are to the limits specified for a particular test parameter relative to the specification revision you are testing. You can select the margin test report parameter, which means you can specify the level at which warnings are issued to alert you to electrical tests where your product is operating close to the official test limit defined by the Thunderbolt Interconnect specification
무엇을 찾고 있습니까?