Y1800A RF Training Kit and Lab Sheets

데이터 시트

Keysight Technologies

Y1800A RF Training Kit and Lab Sheets

Data Sheet

The Keysight Technologies, Inc. Y1800A RF training kit serves as a ready-to-teach package in the areas of RF principles, test & measurement, and RF communications. This is a lecturer resource consisting of RF transceiver kit, lab sheets and model answers, and problem-based assignments.

RF transceiver kit

The RF transceiver kit consists of a transmitter unit and a receiver unit in superheterodyne architecture. The transceiver units are made up of various RF building-block modules such as filter, low noise amplifier, power amplifier, mixer and oscillator. The RF transceiver kit is controlled by a Windows-based Control Panel software via USB.

Y1800A RF training kit and lab sheets

  • RF transceiver kit and accessories
  • Lab sheets and model answers
  • Problem-based assignments

RF transceiver hardware specifications

Lab sheets

The training kit includes eight lab sheets in editable Microsoft Word format. Each lab requires three hours to complete. Model answers are provided with all lab sheets.

  • Spectrum analysis - Understanding spectrum analyzer settings
  • Spectrum analysis of frequency synthesizer and mixer – Harmonics, intermodulation, isolation
  • Vector network analysis – Understanding S-parameter measurements
  • Vector network analysis – Calibration and shifting of reference planes through port extension
  • Analyzing filter and amplifier using spectrum analyzer – Frequency response, gain compression, harmonics
  • Measurement and troubleshooting of RF transceiver
  • Vector network analysis of RF filter – Transmission, reflection, impedance on Smith chart
  • Vector network analysis of amplifier – Gain, isolation, gain compression, AM-PM conversion

Accessories

The following accessories are provided with the training kit.

Ordering information