Configuration Guides
PXI Vector Network Analyzer
M9370A 300 kHz to 4 GHz
M9371A 300 kHz to 6.5 GHz
M9372A 300 kHz to 9 GHz
M9373A 300 kHz to 14 GHz
M9374A 300 kHz to 20 GHz
M9375A 300 kHz to 26.5 GHz
Drive Down the Size of Test
This configuration guide describes standard configurations, options, accessories, upgrade kits and compatible peripherals for the M937xA PXIe vector network analyzer (VNA). This guide should be used with the Keysight PXI VNA data sheet for a complete description of these analyzers.
A. Select Options for M937xA PXIe VNA
B. Select Chassis and Accessories
C. Select Controller (either embedded controller or via PC)
D. To Use Your Desktop PC as a Controller
E. Select Software for M937xA PXIe VNA
F. Select Services: Calibration, Start-up Assistance
Documentation
The PXI VNA is equipped with a Soft Front Panel help system in English only. This context-sensitive help is available in the software and on the CD. All PXI VNA documentation is available at: www.keysight.com/find/pxivna
Calibration services
The modular products are factory calibrated and shipped with an ISO-9002, NIST-traceable calibration certificate. A one year calibration cycle is recommended. The M937xA PXIe VNA is supported by the Keysight N7800A Calibration Software to perform calibrations that test all product specifications and is compliant with ISO 17025:2005, ANSI/NCSL Z540.3-2006 and Measurement Uncertainty per ISO Guide to Expression of Measurement Uncertainty 1995.
N7800A calibration and adjustment software
The M937xA PXIe VNA is supported by Keysight’s calibration and adjustment software. This is the same software used at Keysight’s service centers to automate calibration. The software offers compliance tests for ISO 17025:2005, ANSI/NCSL Z540.3-2006, and measurement uncertainty per ISO Guide to Expression of Measurement Uncertainty
Product Information: www.keysight.com/find/contactus
Or call: 1 800 829-4444 US
Repair and Calibration: www.keysight.com/find/infoline
Parts and Accessories: www.parts.keysight.com
Email Updates: www.keysight.com/find/emailupdate
For all modular products: www.keysight.com/find/modular
G. Measurement Accessories
A complete list of RF and microwave test accessories is available on our web site: www.keysight.com/find/mta.
Accessories are available in these connector types: 50 ohm Type-N, 3.5 mm, 7 mm, and waveguide. Test port cables and a calibration kit should be added for a complete measurement system. A verification kit is used to verify corrected system performance.
Cables and adapter sets
Keysight offers cables in the following types:
There are also adapter sets available that protect the test port and convert the port to the desired connector interface. These kits contain:
To attain the best mechanical rigidity for device connection, use a single cable and the appropriate special adapter set. To attain the greatest flexibility for device connection, use a cable set.
Calibration kits
Coaxial measurements
Mechanical calibration kits include standards, such as opens, shorts and loads, which are measured by the network analyzer for increased measurement accuracy.
Electronic calibration (ECal) kits replace mechanical calibration standards with one solid-state calibration module that is controlled by the network analyzer via USB, to present many different impedances to the test ports. A full two-port calibration can be performed quickly with a single connection. This technique reduces operator errors and connector wear and abrasion.
Choose a calibration kit for each connector type to be used.
Economy, includes:
Standard, includes the devices in the economy kit and adds:
무엇을 찾고 있습니까?