Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.

alt

Showing 12 of 1583

Image of  InfiniiMax Ultra Probe Amplifier, 25 GHz
InfiniiMax Ultra Probe Amplifier, 25 GHz
Model
MX0025A

Best probes for measuring signals found in the latest DDR5 and MIPI standards.

Image of  Automotive Ethernet Test Fixture
Automotive Ethernet Test Fixture
Model
AE6941A

The AE6941A Automotive Ethernet Test Fixture provides easy access to automotive Ethernet signals for conformance testing and device characterization.

Image of  Preamplifier, 10 MHz to 4 GHz
Preamplifier, 10 MHz to 4 GHz
Model
87405B

87405B preamplifier, 10 MHz to 4 GHz; compact gain block delivering reliable output power directly at the test port.

Image of  Microwave System Amplifier, 2 GHz to 8 GHz
Microwave System Amplifier, 2 GHz to 8 GHz
Model
87415A

87415A microwave system amplifier, 2 to 8 GHz; compact gain block delivering reliable output power at the test port.

Image of  Hybrid Power Divider, 0.5 GHz to 26.5 GHz
Hybrid Power Divider, 0.5 GHz to 26.5 GHz
Model
87302C

87302C hybrid power divider, 0.5 to 26.5 GHz; minimal insertion loss and high port isolation for power splitting.

Image of  Hybrid Power Divider, 1 GHz to 26.5 GHz
Hybrid Power Divider, 1 GHz to 26.5 GHz
Model
87303C

87303C hybrid power divider, 1 to 26.5 GHz; minimal insertion loss and high port isolation for power splitting.

Image of  Cable Assembly, Type-N (m) to Type-N (m), DC to 6.0 GHz
Cable Assembly, Type-N (m) to Type-N (m), DC to 6.0 GHz
Model
11500A

11500A Type-N(m) to Type-N(m) cable assembly, DC to 6 GHz; delivers low reflection, high repeatability, and durability.

Image of  Cable, Type-N (m) to Type-N (m), DC to 18 GHz
Cable, Type-N (m) to Type-N (m), DC to 18 GHz
Model
11500D

11500D Type-N(m) to Type-N(m) cable, DC to 18 GHz; delivers low reflection, high repeatability, and mechanical durability.

Image of  Power Divider, DC To 26.5 GHz
Power Divider, DC To 26.5 GHz
Model
11636B

11636B power divider, DC to 26.5 GHz; reduces re-reflections with excellent port impedance match for fault location.

Image of  Power Divider, DC To 18 GHz
Power Divider, DC To 18 GHz
Model
11636A

11636A power divider, DC to 18 GHz; reduces re-reflections with excellent port impedance match for fault location.

Image of  Coaxial Termination, DC to 2 GHz
Coaxial Termination, DC to 2 GHz
Model
909C

909C coaxial termination, DC to 2 GHz; terminates 50 ohm systems with precision low-reflection characteristics.

Image of  Coaxial Termination, DC to 50 GHz
Coaxial Termination, DC to 50 GHz
Model
85138A

85138A coaxial termination, DC to 50 GHz; terminates 50 ohm systems with precision low-reflection characteristics.

Clear All