N9310A An Effective, Professional Field Installation and Maintenance Tool

전단지

Minimize Your Operating

Cost In the ield installation and maintenance market, the advantage goes to the equipment with a basic test suite at the lowest price. The Keysight Technologies, Inc. N9310A provides such a solution for regular base-station, RX-level calibraton.

 

Built to Perform

General purpose base-station RX-level calibration does not require an elaborate and extensive suite of tests. All that’s needed from a signal generator are stable and accurate CW signals. The N9310A is the perfect solution, providing, at a competitive price, the essential tests:

  • Frequency: 9 kHz ~ 3 GHz
  • Stability: < ±1ppm/year aging rate
  • Amplitude: -127 dBm ~ +13 dBm
  • Accuracy: < ±1 dB
  • Switching speed: < 10 ms