E5071C ENA 네트워크 분석기
브로셔
This color brochure highlights the E5071C ENA - the new industry standard in RF network analysis from 9 kHz to 8.5 GHz. The ENA provides superior performance with the industry’s best dynamic range >123 dB, best trace noise of < 0.004 dBrms at 70 kHz IFBW and fastest measurement speed of 39 ms at full 2-port cal, 1601 points.