데이터 시트
Introduction
Basic functions
The Keysight Technologies, Inc. B2200A fA leakage switch mainframe and B2201A 14ch low leakage mainframe functions:
- Switches DC current, DC voltage, capacitance and LCR meters
- Set and monitor connection status on front panel
- Configurated status display with LED matrix display
- Connection setup by light pen
- Controls through GP-IB interface
- Auto ground function
- Self-test, relay function test
- Relay cleaning
Configuration
Input (B2200A/B2201A)
- IV port: 8 triaxial ports (or 4 Kelvin triaxial ports) low leakage performance
- AUX port: 6 BNC ports dedicated 2 CV ports
- All input ports can use concurrently
Output (B2210A/B2211A)
12 triaxial ports per switch module. Frame can have 4 modules maximum. (Total 48 ports)
Software
The B2200A and B2201A include a CD-ROM with VXI Plug&Play driver which contains capacitance compensation routine.
Specification condition
Specification and supplemental characteristics are defined at 23° C ± 5° C < 60% relative humidity (R.H.)
The supplemental characteristics entries in the following specification are not warranted but they provided useful information about the functions and performances of the instruments.
무엇을 찾고 있습니까?