데이터 시트
Conveniently mount a printer or plotter on top of a system or instrument testmobile
The Keysight Technologies, Inc. 3511H testmobile printer/plotter stand allows for a printer or plotter to be mounted onto the top of a system or instrument cart.
Features
- Provides a 533 mm (21 in) wide and 381 mm (15 in) deep space to hold up to an 11.34 kg (25 lbs) printer or plotter
- Can be mounted at a height of either 305 mm (12 in) or 381 mm (15 in) for optimum height requirements
- Attractive quartz gray color
- All mounting hardware included
Specifications
-Material: Cold-rolled steel
-Weight: 8.16 kg (18 lbs)
-Color: Quartz gray
-Length: 533 mm (21 in)
-Height: Either 305 mm (12 in) or 381 mm (15 in)
-Width: 381 mm (15 in)
-Support weight: 11.34 kg (25 lbs)
Installation
Rotate and install the side panels for your optimum height requirements. Secure the top to the sides with the provided hardware.
Tools required for installation:
- Torx T15 screwdriver
What you get in the box
-Printer/plotter tray
-Vertical side supports
-Torx T15 screwdriver
-Installation instructions
What changed
Replaces: 35181A
- Color changed from parchment white to quartz gray
Compatibility
The 35181H can be used with the 1181B Keysight testmobile system cart
무엇을 찾고 있습니까?