ダウンロード方法

  • Click the download button.
  • Save the file (552 MB) to a folder on C drive of E8719A Radar Target Simulator.

インストール方法

  1. Backup Settings.xml from install directory to complete step 5.
  2. Perform uninstallation for version 4.1.0.0 and earlier version.
  3. Download and run the installer to begin the installation. 
  4. Follow the instructions on the screen to complete the installation
  5. Replace Settings.xml in install directory with the backup Settings.xml from step 1.

Note: 

  1. Install directory: C:\Program Files\Keysight\RadarTargetSimulator
  2. You must be logged in to Windows with administrative privileges to install the software.
  3. You must accept the terms of the license agreement to continue installation.
  4. RTS.exe is expected in the install directory. Please contact Keysight for support if there are any errors encountered during installation 
  5. Backup Settings.xml from install directory before installation.
  6. Check version in RTS.exe, Help > About E8719A Radar Target Simulator.

 

ライセンス

  • Requires a License

Installs on: Instrument

OS

  • Windows 10

対象測定器