What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Hardware Driver for Keysight USB Modular DAQ and U2781A USB Modular Chassis Version 2.01
Hardware Driver supporting the U2300A/ U2500A/ U2600A Series USB Modular DAQ modules, U2781A USB Modular Product Chassis and U2802A Thermocouple Signal Conditioner Module. For additional installation procedure for Win 7, refer to the “Readme first.txt”.
キーサイトは、最新のバグ修正とセキュリティパッチを含む、利用可能な最新バージョンを使用することをお勧めします。
| リリース | バージョン | 内容 |
|---|---|---|
| 2017-02-13 | 2.01 | Upgrade Driver from 1.08 to 2.01 |
| リリース | バージョン |
|---|---|
| 2017-02-13 | 2.01 |
| Version Description |
|---|
| Upgrade Driver from 1.08 to 2.01 |
ダウンロード方法
- See Documentation
インストール方法
Installation Procedure for Agilent USB Modular DAQ and U2781A USB Modular Chassis Version 2.01
- This installation illustrates the special requirement for Win 7 (32bit and 64bit) Operating System
- Please check whether you have any previous hardware driver installed. If you have, please uninstall the previous driver before installing V2.01.
- To install, unzip the Agilent_USBDAQ_Setup_V2.01.exe to any folder that you prefer. Right click on the unzipped exe file and select "Run as administrator".
- A "User Account Control" prompt will appear on screen. Click "Yes" to proceed the installation and follow the wizard to complete the installation.
ライセンス
- Does Not Require a License
説明資料
Installs on: PC
OS
- Windows 7
- Windows Vista
- Windows XP
前提知識
- Information Not Available
対象測定器
- U2300A U2500A U2600A U2700A Series USB Modular DAQ modules, the U2781A USB Modular Product Chassis, and U2802A Thermocouple Signal Conditioner Module.
ダウンロード方法
- See Documentation
インストール方法
- See Documentation
ライセンス
- Does Not Require a License
説明資料
Installs on: PC
OS
- Windows 7
- Windows Vista
- Windows XP
前提知識
- See Documentation
対象測定器
- U2300A U2500A U2600A Series USB Modular DAQ modules, the U2781A USB Modular Product Chassis, and U2802A Thermocouple Signal Conditioner Module.
SHOW MORE