Forming & Molding (PAM-COMPOSITES) is a unique Finite Element (FE) simulation software package for the modeling of the manufacturing process of composite structural or non-structural components reinforced or not by continuous or non-continuous fibers.

It addresses:

  • structural components made of carbon, glass or natural continuous fibers
  • structural or semi-structural Sheet Molding Compound (SMC) components
  • non-structural components made of plastics, chopped fibers, carpets, external coating fabrics..., commonly used for automotive and aeronautic interior parts.

 

Choose a Platform :

キーサイトは、最新のバグ修正とセキュリティパッチを含む、利用可能な最新バージョンを使用することをお勧めします。
リリース バージョン 内容
2026-04-24 2026.0 See Release Notes
リリース バージョン
2026-04-24 2026.0
Version Description
See Release Notes

Keysight CAE Forming & Molding (PAM-COMPOSITES) is a unique Finite Element (FE) simulation software package for the modeling of the manufacturing process of composite structural or non-structural components reinforced or not by continuous or non-continuous fibers.

It addresses:

  • structural components made of carbon, glass or natural continuous fibers

  • structural or semi-structural Sheet Molding Compound (SMC) components

  • non-structural components made of plastics, chopped fibers, carpets, external coating fabrics..., commonly used for automotive and aeronautic interior parts.

 

Keysight CAE Forming & Molding (PAM-COMPOSITES) 2026.0 is composed of following applications:

  • Visual-Environment 24.0.1

  • CSM solver 46.1.0 (for PAM-FORM and PAM-DISTORTION)

  • CMX solver 2026.0.1 (for PAM-RTM and PAM-SMC)

  • CPD to KCAE Composites for CATIA V5 2026.0

  • PAM-OPT 2026.0 (required for "Design of Experiments" module of RTM)

 

See the PAM-COMPOSITES 2026.0 Release Notes for details about this release.

Please liaise with local support for more information.

ダウンロード方法

  • Click the Download button
  • Continue to Keysight Software Manager to download Software Updates

ライセンス

  • Requires a License

説明資料

OS

  • Windows 64

前提知識

ダウンロード

PAM-COMPOSITES 2026.0 for Windows

File Size: 5.89 GB
MD5: 25f723c7c770211c2be0a5d234f15f5f
InfoPAM-COMPOSITES 2025.0 for Windows 10 or 11 64-bit Operating Systems

How to install:

Unzip Keysight_PAM-COMPOSITES-2026.0_Windows.zip archive in a temporary directory and execute Keysight_PAM-COMPOSITES-2026.0_Windows_Setup.exe 

Follow instructions in PAM-COMPOSITES 2026.0 Installation Guide document.

Forming & Molding (PAM-Composites) 2025.0 is composed of following applications:

  • Visual-Environment 21.0
  • PAM-RTM Solvers 2025.0
  • PAM-SMC Solvers 2025.0
  • PAM-FORM Solvers 2025.0
  • PAM-DISTORTION Solvers 2025.0
  • CPD to ESI Composites for CATIA V5 & V6 2025.0
  • PAM-OPT 2024.0 which is required for the module "Design of Experiments"

 

See also Visual-Environment 21.0 Release Notes to learn more.


ダウンロード方法

  • Click the Download button
  • Continue to Keysight Software Manager to download Software Updates

ライセンス

  • Requires a License

説明資料

OS

  • Windows 64

前提知識

ダウンロード

PAM-COMPOSITES 2025.0 for Windows

File Size: 6.11 GB
MD5: 0b41bc209a74bd7d2627c18e45962cee
Info: PAM-COMPOSITES 2025.0 for Windows 10 or 11 64-bit Operating Systems

How to install:
Unzip Composites2025r0_Windows.zip in a temporary directory and execute CompositesSetup.exe

PAM-COMPOSITES 2024.0 is composed of following applications:

  • Visual-Environment 2024.0
  • PAM-RTM Solvers 2024.0
  • PAM-SMC Solvers 2024.0
  • PAM-FORM Solvers 2024.0
  • PAM-DISTORTION Solvers 2024.0
  • CPD to ESI Composites for CATIA V5 & V6 2024.0
  • PAM-OPT 2024.0 which is required for the module "Design of Experiments"
  • PAM-FORM LEGACY Environment 2022.0 and Solvers 2022.5

 

See also Visual-Environment 2024.0 Release Notes to learn more.


ダウンロード方法

  • Click the Download button
  • Continue to Keysight Software Manager to download Software Updates

ライセンス

  • Requires a License

説明資料

Installs on: PC

OS

  • Windows 64

前提知識

ダウンロード

PAM-COMPOSITES 2024.0 for Windows

File Size: 5.00 GB
MD5: 8c4aebb79a0ef18cc884e2d405db5010
Info:

PAM-COMPOSITES 2024.0 for Windows 11 or 10 64-bit Operating Systems including

Visual-Environment 2024.0
PAM-RTM Solvers 2024.0
PAM-SMC Solvers 2024.0
PAM-FORM Solvers 2024.0
PAM-DISTORTION Solvers 2024.0
CPD to ESI Composites for CATIA V5 & V6 2024.0
PAM-OPT 2024.0 which is required for the module "Design of Experiments"
PAM-FORM LEGACY Environment 2022.0 and Solvers 2022.5.

How to install:

Unzip Composites2024r0_Windows.zip in a temporary directory and execute CompositesSetup.exe

Visual-Environment Documentation 2024.0 for Windows

File Size: 1.58 GB
MD5: 8c4859f20f51475e550d102715e52a14
Info:

Visual-Environment Documentation 2024.0 installer for Windows

How to install:

Unzip VisualEnvHelp20240_Windows.zip archive in a temporary directory and execute setup.exe

Forming & Molding (PAM-Composites) 2023.5 is composed of following applications:

  • Visual-Environment 2023.5
  • PAM-RTM Solvers 2023.5
  • PAM-SMC Solvers 2023.5
  • PAM-FORM Solvers 2023.5
  • PAM-DISTORTION Solvers 2023.5
  • CPD to ESI Composites for CATIA V5 & V6 2023.5
  • PAM-OPT 2023.0 which is required for the module "Design of Experiments"
  • PAM-FORM LEGACY Environment 2022.0 and Solvers 2022.5

 

See also Visual-Environment 2023.5 Release Notes to learn more.


ダウンロード方法

  • Click the Download button
  • Continue to Keysight Software Manager to download Software Updates

ライセンス

  • Requires a License

説明資料

Installs on: PC

OS

  • Windows 64

前提知識

ダウンロード

PAM-COMPOSITES 2023.5 for Windows

File Size: 4.95 GB
MD5: 088d9cbbafdb2aec287f50b1e4ee3aa0
Info:

PAM-COMPOSITES 2023.5 for Windows 10 64-bit Operating Systems including

  • Visual-Environment 2023.5
  • PAM-RTM Solvers 2023.5
  • PAM-SMC Solvers 2023.5
  • PAM-FORM Solvers 2023.5
  • PAM-DISTORTION Solvers 2023.5
  • CPD to ESI Composites for CATIA V5 & V6 2023.5
  • PAM-OPT 2023.0 which is required for the module "Design of Experiments"
  • PAM-FORM LEGACY Environment 2022.0 and Solvers 2022.5.


How to install:

Unzip Composites2023r5_Windows.zip in a temporary directory and execute CompositesSetup.exe

Visual-Environment Documentation 2023.5 for Windows

File Size: 1.69 GB
MD5: 49b80cb4255f40c2c996fdc870eba723
Info:

Visual-Environment Documentation 2023.5 installer for Windows

How to install:

Unzip VisualEnvHelp20235_Windows.zip archive in a temporary directory and execute setup.exe

PAM-COMPOSITES 2022.5 is composed of following applications:

  • Visual-Environment 18.0.1
  • PAM-RTM Solvers 2022.5
  • PAM-SMC Solvers 2022.5
  • PAM-DISTORTION Solvers 2022.5
  • PAM-FORM Environment 2022.0 and Solvers 2022.5
  • CPD to ESI Composites for CATIA V5 & V6 2022.5
  • PAM-OPT 2022.0 which is required for the module "Design of Experiments"

 

See the PAM-COMPOSITES 2022.0 Release Notes for details about this release.

See also Visual-Environment 18.0.1 Release Notes to learn more.

Please liaise with local support for more information.


ダウンロード方法

  • Click the Download button
  • Continue to Keysight Software Manager to download Software Updates

ライセンス

  • Requires a License

Installs on: PC

OS

  • Windows 64

前提知識

ダウンロード

PAM-COMPOSITES 2022.5 for Windows

File Size: 4.22 GB
MD5: 11fddb5d062b9fd4613d47e5c8698d94
Info:

PAM-COMPOSITES 2022.5 for Windows 10 64-bit Operating Systems including

  • Visual-Environment 18.0.1
  • PAM-RTM Solvers 2022.5
  • PAM-SMC Solvers 2022.5
  • PAM-DISTORTION Solvers 2022.5
  • PAM-FORM Environment 2022.0 and Solvers 2022.5
  • CPD to ESI Composites for CATIA V5 & V6 2022.5
  • PAM-OPT 2022.0

How to install:

Unzip Composites2022r5_Windows.zip in a temporary directory and execute CompositesSetup.exe

Follow instructions as explained in Installation Guide document.

Visual-Environment Documentation 18.0.1 for Windows

File Size: 1.78 GB
MD5: 89bfc9f1e57ebcef3d20196c281a343d
Info:

Visual-Environment Documentation 18.0.1 installer for Windows

How to install:

Unzip VisualEnvHelpb1801_Windows.zip archive in a temporary directory and execute setup.exe

 

SHOW MORE