Keysight Distributed Infrastructure (KDI) 2024 Update 1

 

New Features:

  • Added functionality for generating and validating tokens from the local node. A KDI node, whether connected to a KDI Root or not can now issue an authentication token for a pin and validate it.
  • Upgraded KDIG to pass tokens to the fabric. The fabric KDIS can now use fine-grained authentication to control access from KDIG.

Enhancements:

  • Added node and fabric information to the KDI management UI when viewing the fabric.

Defect fixes:

  • Fixed incorrect status shown in KDI management UI when viewing KDIG connections.
  • Fixed the lack of feedback in the management UI when the wrong credentials are used or the service is disconnected.
  • Fixed an issue where the KDIS installer could generate an invalid database key.
  • Fixed an issue where failure to re-key the database for upgrades would cause KDIS to become non-functional.

 

 

ダウンロード方法

  • Click one or both of the download buttons

インストール方法

  • Run the downloaded installer with Admin Privilege.

ライセンス

  • No cost, Perpetual, Floating (unlimited copies) license (no activation required)

Installs on: Host Computer

OS

  • Windows 11 & Windows 11 on ARM
  • Windows 10 
  • Windows 8.1 / 8

前提知識

None