ダウンロード方法

  • Click the Download button.
  • Save or run the installer.

インストール方法

  • Double-click on downloaded software file to run the installer.

ライセンス

  • Does not require a license

Installs on: PC  

OS

  • Windows 10 (64-bit), Version 1809 or later
System Requirements
  • Processor: Intel Core i5 (or equivalent)
  • RAM: 8 GB
  • Storage Drive: 900 MB free space for Windows
  • Screen Resolution: 1920x1080 (recommended)

前提知識

  • Information Not Available  

対象測定器

  • 34401A, 34405A, 34410A, 34411A, 34420A, 34450A, 34460A, 34461A, 34465A, 34470A