U2049XA Series Firmware Revision History

Additions/Changes for Version A.03.10 . . . (compiled April, 2025)

  • Bug fix

Additions/Changes for Version A.03.08 . . . (compiled October, 2024)

  • New SCPI Commands Added:
    • SYSTem:COMMunicate:TELNet[:STATe] <boolean_value>
  • Maintenance support for:
    • enabling or disabling Telnet.

Additions/Changes for Version A.03.03 . . . (compiled November, 2021)

  • Bug fixes

Additions/Changes for Version A.03.01 . . . (compiled June, 2021)

  • Increased LAN socket connection number from 2 to 5.
  • Support Web Browser-based GUI for LAN based power sensor. Version 1.0 is currently supporting AVERAGE mode operation.
    • Tested for:

                           Browser                            Version

                            Google Chrome             90.0.4430.212

                            Microsoft Edge               90.0.818.56

                            Opera                              75.0.3969.243

 

  • Support AVERAGE mode Internal trigger
  • Support Trace Long memory acquisition
  • Bug fixes

Additions/Changes for Version A.02.07 . . . (compiled February, 2019)

  • Added feature to upgrade firmware through web user interface

Additions/Changes for Version A.02.06 . . . (compiled December, 2017)

  • Turn off IP forwarding
  • Bug fixes

Additions/Changes for Version A.02.05 . . . (compiled July, 2017)

  • Fix device's response timeout in EXT Trigger AVER mode with trigger delay.

Additions/Changes for Version A.02.04 . . . (compiled April, 2017)

  • Added New SCPI command:
    • SYSTem:COMMunicate:LAN:KEEPalive <time in second> 
    • SYSTem:COMMunicate:LAN:KEEPalive?
    • NOTE: use with SYSTem:COMMunicate:LAN:RESTart to restart LAN to take effect.
  • Resolved socket connection issue.

Additions/Changes for Version A.02.03 . . . (compiled October, 2016)

  • LXI compliance
  • Fix negative EXT trigger delay for AVER and NORM mode
  • Bug fixes

Additions/Changes for Version A.02.02 . . . (compiled October, 2015)

  • Frequency sweep and frequency changing speed improvement
  • Bug fixes

Additions/Changes for Version A.02.01 . . . (compiled July, 2015)

  • Enable frequency and power sweep in average mode.
  • Fix secure erase calibration data in average mode.
  • Update U2043XA Product ID from 0x0701 to 0x1c01
  • Support U2042/44/49XA.
  • Bug fixes

Additions/Changes for Version A.01.02 . . . (compiled April, 2015)

  • Add extension to trigger subsystem commands.

Firmware Revision A.01.01 … Released February 2015
Initial release