What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
8960 User Calibration Utility
Computer System Requirements
- Application has been tested on Windows XP only. Should work properly on Windows 2000 and Windows Vista platforms
- GPIB card or USB device ports (3 USB ports are preferred)
External Hardware Requirements
- GPIB 82357A, 82357B or GPIB Interface devices with latest I/O Libraries Installed
- Fully tested with Keysight I/O Libraries Suite 15.x
- Has not been tested with other GPIB devices
Description
The 8960 User Calibration Utility is multi-threaded and automated to support the User Calibration task for up to three 8960 test set connections simultaneously
Key Features
Auto-constructs an optimized, custom user-calibration sequence
Auto-application switching of the user-calibration sequence
No fussing with setting test set GPIB addresses
Logging pop-up window list captures up to 100 entries
Safe to remove or add test sets without disturbing calibrations in progress
Application Installation
Download Keysight8960CalibrationUtilityInstall.zip
Running the Program
Click start | All Programs | Keysight 8960 | Service Tools | Keysight 8960 Calibration Utility
Revision History
First Web Release Date: 10.17.2008