U3047AE04 Multiport Test Set Extension – User’s and Service Guide
Show Description
The U3047AE04 is a solid state multiport extension Test Set designed for use with the N5247A 4-Port PNA-X (10 MHz to 70 GHz) to provide a full 8-Port measurement solution.