7 Lessons for Designing and Validating AI Networks at Scale

白書

AI networks are evolving into specialized high-performance fabrics designed to support massive, synchronized GPU-to-GPU communication rather than conventional data center traffic. As architectures move from 400G to 800G and toward 1.6T, network design must account for new traffic behaviors, including large east-west flows, microbursts, congestion, retransmissions, packet reordering, and collective communication patterns. These requirements make physical design, topology, cabling, optics, thermals, load balancing, and transport behavior central to overall system performance.

 

This paper outlines seven practical lessons for designing and validating AI fabrics at scale. It explains why AI traffic requires a different validation model, how east-west scale creates a connectivity multiplier, and why 800G and 1.6T deployments must be treated as full-system engineering challenges. It also highlights the architectural impact of cable and optics choices, topology, load balancing, RoCEv2 behavior, and workload emulation. The paper concludes that AI fabric readiness cannot be proven through isolated component testing alone. Confidence requires end-to-end validation that connects physical links, transport response, topology, workload timing, and system-level performance under realistic deployment conditions.