Dynamic Data Acquisition System

白書

To stay ahead of your competition, you need modern dynamic data acquisition (DAQ) capabilities in your test system to capture dynamic signals that may be transient, imperfect, and may have external noise perturbation, complex mixed signals, and more. 

Traditional static data acquisition gives us a glimpse of measurements periodically, but cannot catch dynamic changes of impact shock stresses on a structure, vibration of a motor, or changes in environmental noise. 

A modern DAQ system has dynamic data acquisition capability which allows it to scan each channel and make multiple samples of measurements. Dynamic data acquisition ensures accuracy and reduces errors and variability often associated with the acquisition and analysis of dynamic data. 

See how Keysight's high-performance data acquisition systems, in combination with the 4 channel simultaneous sampling digitizer module, helps ensure accuracy while reducing errors and variability.