技術概要
Keysight Technologies
GSM/EDGE/EVO X-Series Measurement App, Traditional UI N9071DEM0D
Technical Overview
– Measure GSM, EDGE, and EDGE Evolution RF transmitter performance, including multi-carrier base transceiver stations (MC-BTS)
– Test voice services over adaptive multi-user channels on one slot (VAMOS) enabled transmitters
– Perform one-button transmitter tests with pass/fail limit per 3GPP standard
– Use hardkey/softkey manual user interface or SCPI remote user interface
– Leverage built-in, context-sensitive help
– Flexible licensing provides the option of using perpetual or time based licenses with one or multiple signal analyzers
GSM/EDGE/EVO Measurement Application
The GSM/EDGE/EVO measurement application transforms the X-Series signal analyzers into standards-based GSM, EDGE, and EDGE-Evolution transmitter testers by adding fast one-button RF conformance measurements to help you design, evaluate, and manufacture your GSM/EDGE devices. The measurement application is further enhanced to support multicarrier (MC) BTS and voice services over adaptive multi-user channels on one slot (VAMOS)—allowing you to stay on the leading edge of your design and manufacturing challenges.
X-Series measurement applications can help you:
– Gain more insight into device performance with intuitive display and graphs for your application. Select from our library of over 25 different measurement applications.
– Ensure that your design meets the latest standard. Updates are made to the X-Series measurement applications as standards evolve.
– Apply the same measurement science across multiple hardware platforms for consistent measurement results over your design cycle from R&D to production.
– Choose the license structure that meets your business needs. We provide a range of license types (node-locked, transportable, floating or USB portable) and license terms (perpetual or time-based).
Technology Overview
The global system for mobile communications (GSM) digital cellular standard is a time division multiple access (TDMA) channel access scheme that uses Gaussian minimum shift keying (GMSK) modulation. It uses 200 kHz RF channels, time division multiplexed, to enable up to eight users to access each carrier.
Enhanced data rates for GSM evolution (EDGE) technology is an upgrade to the GSM standard, providing higher data rates in the same frequency spectrum by using higher density modulation, 3π/8 rotating 8PSK modulation. The rotation prevents symbol transitions through the origin, reducing the peak-to-average power ratio, thereby minimizing spectral re-growth and improving power efficiency. The 3π/8 rotating 8PSK is not a constant amplitude modulation; hence a standard Gaussian filter (non-linear) will distort the signal. Therefore, EDGE uses a special “linearized” version of the Gaussian filter from GSM resulting in a spectrum that is very similar to that of GSM, while minimizing non-linear distortion in the baseband signal.
EDGE Evolution or EGPRS2 is a technology to offer near-UMTS (universal mobile telecommunications system) level data throughput with more than double the spectrum efficiency. For a higher data rate, the EDGE Evolution signal configuration has normal burst (NB) and higher symbol rate (HSR) burst including new modulation formats such as QPSK, 16QAM, and 32QAM. New pulse shaping filters are defined as narrow and wide filters for HSR. This is necessary to adjust the HSR spectrum with normal EDGE mask tests because GSM, EDGE, and EDGE Evolution will coexist in commercial services.
Now included in 3GPP Release 9 is voice services over adaptive multiuser channels on one slot (VAMOS). VAMOS can double the channel number assignment capacity of existing GSM networks by sending two sub channels on one slot. It utilizes adaptive QPSK (AQPSK), which is PSK with four state points whose positions are adjustable via a parameter Alpha.
何をお探しですか?