PathWave Manufacturing Analytics

技術概要

Gear Up for Industry 4.0

Industry 4.0 is driving the digitization of manufacturing, and one of the vital engines for digital transformation is big data analytics. Information extracted from big data can be used to optimize and improve manufacturing processes.

PathWave Analytics is an Industry 4.0 ready electronics manufacturing data analytics solution that performs advanced analytics using manufacturing processes, tests and equipment data to drive manufacturing improvements and efficiencies.

Seamless Implementation into Existing System

PathWave Analytics’ powerful yet platform-agnostic nature means that the platform can be seamlessly integrated into any existing equipment or database with minimal changes, keeping investment costs low. The database can be configured on premise or on cloud, giving you the flexibility to scale as your business grows.

Our consultants will work with you in identifying use cases and opportunities, creating a customized integrated analytics solution for your competitive advantage.