Configuration Guides
Overview
This configuration guide contains a step-by-step process to help you configure the family of PXI Optical Extenders including the use of the M9408A RF Reflectometer.
For more detailed product and specification information refer to Keysight Technologies, Inc. Optical Extensions for Instrumentation literature:
Configuration Steps
The M9403A and M9404A complete an Optical Link. The optional M9405A can be added prior to or after the link or included within the M9403A or M9404A. The M9406A and M9407A Optical to USB modules enables you to extend control devices to remote locations such as:
The M9408A RF Reflectometer enables full port extension of a vector network analyzer with a configurable test set such as the PNA family of analyzers and can be used with the optical port extenders.
The M9404A is a single slot PXI module that converts the modulated optical signal back to RF. The conversion loss of the link with no amplification is ~30 dB. Refer to the technical support information for complete nominal performance information at http://cp.literature.keysight. com/litweb/pdf/5991-0383EN.pdf.
何をお探しですか?