Product Fact Sheets
Product Fact Sheet
Protect Your Investment from Excess RF Power, DC Transients, and ESD
Keysight power limiters are designed for input protection of electronic components for communications, telemetry, radar systems and high frequency instrumentation technologies. Keysight power limiters provide customers with a choice of operating frequency range and limiting threshold to suit their applications.
With the combination of excellent insertion loss and return loss, these limiters will safe-guard your customers investment from damage due to excess RF power, DC transients or Electro-Static-Discharge (ESD).
Key features
- High power protection
Prevents damage by undesired ESD and excess RF power
- Exceptional return loss > 15 dB at 50 GHz
Improved calibration accuracy
- Low insertion loss < 1.75 dB at 18 GHz
Maximizes available power
- Bi-directional
Utilization eliminates orientation errors
何をお探しですか?