Balancing Optical Design and Digital Correction with System-Level Image Simulation

ソリューション概要

As imaging systems grow increasingly sophisticated, development teams face mounting pressure to achieve higher image quality while shortening development cycles and reducing costs. Traditional hardware-first workflows often rely on physical prototypes to verify system performance, resulting in lengthy iteration cycles, delayed issue discovery, and limited opportunities to evaluate interactions across the imaging pipeline. These challenges can lead to increased development risk, schedule delays, and higher engineering costs.

 

This solution brief presents ImSym, Keysight’s imaging system simulator, as a comprehensive platform for simulation-driven imaging system development. ImSym enables engineers to model and evaluate the complete imaging pipeline, including optical components, image sensors, and Image Signal Processing (ISP) algorithms, before physical hardware is available.

 

By creating a virtual representation of the imaging system, ImSym allows teams to analyze image formation using realistic scenes and operating conditions. Engineers can assess the impact of optical characteristics, sensor behavior, and digital image processing on overall image quality, providing valuable insight into system performance early in the design cycle. This holistic approach helps identify potential issues such as distortion, noise, and image artifacts before they become costly hardware problems.

 

The solution also supports cross-functional collaboration by providing a common environment for optical, sensor, and ISP teams. Rather than working in isolated development stages, stakeholders can evaluate system-level trade-offs and make informed design decisions based on shared simulation results. This enables optimization of both optical and digital correction strategies while improving confidence in design choices.

 

By shifting validation activities earlier in the development process, ImSym helps organizations reduce dependence on physical prototypes, accelerate design iterations, and improve overall development efficiency. The result is a more streamlined workflow that supports faster innovation, lower development costs, and improved image quality outcomes. For organizations developing advanced imaging systems, simulation-driven validation provides a practical path toward achieving performance targets while maintaining project schedules and controlling risk.