What's New in RSoft Photonic Device Tools

小冊子

The 2024.09 release of the RSoft Photonic Device Tools brings advancements to the industry’s most comprehensive suite for simulating and optimizing photonic and optoelectronic devices. This update focuses on improving simulation speed, accuracy and usability. Key highlights include graphics processing unit (GPU) acceleration for the FullWAVE finite-difference time-domain (FDTD) solver, as well as enhancements to BeamPROP Beam Propagation Method (BPM) for better power stability, far-field optimization capabilities in MetaOptic Designer, and support for non-orthogonal domains in DiffractMOD rigorous coupled wave analysis (RCWA). These upgrades allow engineers to model and analyze photonic devices more efficiently and with greater precision.

 

This data sheet outlines how these improvements streamline the design of complex structures such as silicon photonics, meta-lenses, Light Detection and Ranging (LiDAR) optics and holographic systems. You'll also learn about the transition to Python 3, which adds modern functionality and improved scripting capabilities for automating simulations and integrating with other design tools. This latest RSoft release offers the performance and flexibility needed for cutting-edge photonic design.