• Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTS, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Photonic and Optical Test right arrow Quantum Design and Test right arrow
        • AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
      3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.
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
        3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.

        Explore Now
        Comprehensive design for advanced packages and 3DIC in any workflow
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTS, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Photonic and Optical Test right arrow Quantum Design and Test right arrow
        AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        Save up to 50% on an XR8 Oscilloscope

        Get faster digital validation for less with a trade-in.

        詳細
        Pro XR8 Oscilloscope
      • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
    Pro Oscilloscopes Handheld Spectrum Analyzers Compact Signal Generators ソリューションを探す 技術サポートを探す トレーニングを探す イベントを探す プレミアム再生品 KeysightCare オンライン購入
    関連キーワード
    No product matches found - System Exception
    検索結果
    Lessons

    DC Bias Sourcing for Optical Device Testing

    DC Bias Sourcing for Optical Device Testing
    Show Description

    Optical devices play a fundamental role in modern data centers by efficiently converting electrical and optical signals. Increasing demands for higher speeds, smaller size, and increased data traffic, are driving the development of highly integrated optical devices. These advanced devices integrate multiple functions and components into a single unit, facilitating efficient system miniaturization. 

     

    Testing highly integrated optical devices requires a significant number of precision bias sources. For example, testing integrated tunable wavelength lasers requires precision current sources for the laser diodes to ensure stable optical performance. It also requires precision bias sources for each heater to adjust wavelength precisely. Similarly, coherent optical transceivers require multiple precision bias sources precisely synchronized to the phase control electrodes to convert electrical signals to optical signals accurately.

     

    A detailed characterization with very fine bias sweeping steps is necessary to test the optical power and wavelength of tunable lasers and coherent receivers. As a result, issues such as significant extension of test time and unintended wavelength shifts due to thermal effects occur. One effective solution is minimizing each sweep step's duration, enabling faster sweeping and helping mitigate these issues.

     

    Challenges in testing optical devices:

     

    1. Increasing Channel Density

    Highly integrated optical devices have more test ports and components, necessitating a substantial number of high-precision power supplies and significant space. For instance, integrated tunable lasers need precision current sources for the laser diodes to ensure stable optical performance; and precision bias sources for each heater to adjust wavelength precisely. Coherent optical modulators require multiple precision bias sources precisely synchronized to the phase control electrodes to accurately convert electrical signals to optical signals.

     

    2. Precision Requirements

    The major challenge is the precision required in controlling bias voltage and current. Optical devices, inherently sensitive to variations in biasing, demand a level of precision that pushes the limits of conventional testing equipment. Achieving and maintaining the necessary precision is challenging due to the low tolerances and dynamic nature of optical components.

     

    3. Dynamic Operating Conditions

    Datacenter environments are dynamic, with fluctuations in temperature, power, and signal conditions being the norm rather than the exception. Maintaining a stable DC bias under these dynamic operating conditions presents a significant challenge. Optical components need to operate reliably and consistently, even when subjected to rapid changes in bias levels – and the need to test these is paramount.

     

    4. Non-Linear Behavior of Modulators

    Modulators, a critical component in optical communication systems, exhibit non-linear behavior that complicates the testing process. Traditional testing equipment may struggle to accurately capture and replicate the intricate modulation characteristics, leading to potential inaccuracies in assessing the performance of modulators under realistic operating conditions.

     

    5. Sensitivity of Receivers

    Optical receivers, responsible for converting optical signals into electrical signals, are highly sensitive to variations in bias levels. Achieving a stable and accurate bias for receivers is a delicate task, as even slight deviations can impact signal quality and, consequently, the reliability of the entire communication system. Accurately capturing the significant current variations corresponding to light will also be an extremely challenging task.

     

    6. Real-World Simulation

    Simulating real-world scenarios in the lab environment is a challenge in itself. Engineers must ensure that the testing conditions accurately reflect the complexities of datacenter operations. This includes simulating the varying conditions optical components may encounter in a live datacenter, from changes in load to fluctuations in ambient temperature.

    In summary, the challenges in DC bias testing for optical components in datacenters span density, precision, dynamic conditions, non-linear behaviors, sensitivity, high-speed demands, and the need for realistic simulations. Addressing these challenges requires innovative approaches and specialized equipment, making the role of source measure units (SMU) crucial in overcoming these complex hurdles. In this lesson video, learn how to navigate the above-mentioned challenges, things to look out for, and how to choose the right test instruments.

    ご登録のEメールアドレスの変更 必須項目です。

    必須項目です。

    必須項目です。

    必須項目です。

    必須項目です。

    必須項目です。

    必須項目です。

    必須項目です。

    必須項目です。

    必須項目です。

    ご興味のあるソリューションについて、営業担当者からの連絡を希望されますか?
    ご希望の連絡方法をお知らせください *必須項目です。
    ご希望の連絡方法をお知らせください
    送信ボタンのクリックによりお客様情報の収集と利用方法をお伝えするプライバシー・ステートメントにご同意頂いたものとみなします。また、 弊社及び弊社販売店からご連絡を差し上げる場合がございます。

    ありがとうございました。