データシート
The E36731A Battery Emulator and Profiler is a versatile and powerful instrument that allows you to test, emulate, and automate battery applications with ease. It works with the BV9211B PathWave BenchVue Advanced Battery Test and Emulation software, which enables you to create custom battery models, perform battery emulation on the bench, and monitor battery aging and stability. The E36731A has a two-quadrant architecture that combines a DC power supply function and an electronic load function in one compact unit. It can provide up to 200 W of power output, 20 A of current output, and 30 V of voltage output as a power supply, and up to 250 W of power input, 40 A of current input, and 60 V of voltage input as an electronic load. It also has autoranging technology, data logging capabilities, on-board memory, variable voltage slew rate, programmable output resistance, and more features that make it ideal for various bench applications. The E36731A has an intuitive and easy-to-use front panel interface with a 4.3-inch LCD color display, two rotary encoder knobs, and color-coded user-interface windows and binding posts. It also has flexible IO connectivity options, including LAN, USB, GPIB (optional), and digital control. The E36731A meets the safety and EMC standards of UL 61010-1 3rd edition, CAN/CSA-C22.2 No. 61010-1-12, IEC 61010-1:2010 3rd edition, EMC Directive (2014/30/EU), IEC 61326-1:2012/EN 61326-1:2013 Group 1 Class A, Canada: ICES-001:2004, Australia/New Zealand: AS/NZS, South Korea KC mark. To order the E36731A Battery Emulator and Profiler, you can visit the Keysight website at www.keysight.com/find/E36731A or contact your local Keysight representative or authorized distributor. You can also download the BV9211B PathWave BenchVue Advanced Battery Test and Emulation software with a 7-day free trial at www.keysight.com/find/BV9210. To purchase a license for the software, you can choose between the BV9211B single power supply option or the BV9210B multiple power supply option. You can also select the license term, type, duration, USB option, and delivery method that best suit your needs. The E36731A Battery Emulator and Profiler is your complete battery emulation solution that helps you quickly optimize your device for better battery life. It is designed to operate with Keysight BV9211B Pathwave BenchVue Advanced Battery Emulation software that allows you to easily profile and generate battery models with or without temperature monitoring and perform battery emulation on the bench. With the E36731A plus BV9211B solution, you can test, emulate, and automate in a compact bench form factor.
×
営業担当者からご連絡させていただきます。
*Indicates required field
ありがとうございました。
A sales representative will contact you soon.