EL4933 ATE DC electronic load

Compact design paired with high power testing

Keysight NL3-class ATE DC electronic loads include the EL4900 Series Regenerative Electronic Loads. They host a regenerative capability that efficiently returns up to 95% of the absorbed energy back to the grid. This feature provides operational advantages by reducing energy consumption and cooling costs. The series offers a wide power range, from 2 kW to 12 kW, in high-density 1U and 2U layouts, with the flexibility to easily parallel up to 16 units (up to 192 kW) to create a single electronic load system. The electronic loads include advanced features for precise testing, such as simultaneous digitized voltage and current measurements. These combined benefits enable power test engineers to reliably evaluate and accelerate test development across multiple environments, accelerating testing of batteries and other power devices under test (DUT), such as automotive electronics and avionics. Explore our most popular models to find the one that is best for your application.

Compact and high-density

Available in industry-leading compact 1U and 2U sizes, offering a wide power range from 2 kW to 12 kW to match high-power test requirements.

Regenerative design

Energy regeneration reduces operational costs by returning energy it absorbs back to the grid, reducing energy consumption and cooling costs.

High scalability

The load has a built-in paralleling capability that ensures each unit equally shares the load current, up to 16 units for greater sink current.

Complex measurement

The load includes flexible features for complex scenarios like transient simulation, built-in waveform generation and sequencing, and averaged measurements.

prod_image
  • Maximum power

    2000 W to 12000 W

  • Input voltage

    80 V to 800 V

  • Input current

    8 A to 240 A

  • Number of inputs

    1

Frequently asked questions