Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Journey
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
No Filter available
No Filter available
No Filter available
32 GHz interference source blade for the M8040A BERT.
32 GHz interference source blade for the M8040A BERT.
M8054A
32 GHz interference source blade for the M8040A BERT.
The Keysight M8054A interference source generates repeatable and accurate level impairments for testing high-speed digital receivers that support symbol rates up to 64 Gbaud.
The target application is receiver test for devices with PCIe® 4/5, OIF CEI-56G, IEEE 802.3 bs, bj, cd, by, SAS, and other high-speed digital interfaces.
A high-speed arbitrary wave generator with up to 65 GSa/s sample rate and 25 GHz bandwidth on up to 4 channels per module.
A high-speed arbitrary wave generator with up to 65 GSa/s sample rate and 25 GHz bandwidth on up to 4 channels per module.
M8195A
A high-speed arbitrary wave generator with up to 65 GSa/s sample rate and 25 GHz bandwidth on up to 4 channels per module.
As devices and interfaces become faster and more complex, the Keysight M8195A arbitrary waveform generator (AWG) provides the versatility needed to create signals for digital applications, optical and electrical communication, advanced research, wideband radar, and satcom.
In addition to 25 GHz bandwidth, 8-bit vertical resolution, and up to 4 channels in a 1-slot AXIe module, the M8195A offers real-time signal and impairment generation, as well as advanced 3-level sequencing for even longer signal scenarios. Enhance your test setup with real-time mode, built-in frequency and phase response calibration, sequencing, and deep memory.
A 12 GSa/s arbitrary wave generator offering greater fidelity, delivering high resolution and wide bandwidth — simultaneously.
A 12 GSa/s arbitrary wave generator offering greater fidelity, delivering high resolution and wide bandwidth — simultaneously.
M8190A
A 12 GSa/s arbitrary wave generator offering greater fidelity, delivering high resolution and wide bandwidth — simultaneously.
From low-observable systems to high-density comms, testing is more realistic with precision arbitrary waveform generation. Now you can take reality to the extreme: A Keysight AWG is the source of greater fidelity, delivering high resolution and wide bandwidth – simultaneously. This unique combination lets you create signal scenarios that push your design to the limit and bring new insight to your analysis. Get bits and bandwidth – and enhance your reality.
MATLAB software, BenchLink Waveform Builder Pro Software , Wideband Waveform Center for wideband modulation in 60 GHz wireless communications and more.
Additional Information:
640 Gb/s Digital Signal Processor
640 Gb/s Digital Signal Processor
M8132A
640 Gb/s Digital Signal Processor
The M8132A is a powerful digital signal processing module featuring two customers accessible Xilinx UltraScale+ FPGAs, four optical data interfaces (ODI) running at up to 160 Gb/s in+out each, and a PCIe Gen3 x8 link to the AXIe backplane. In addition, the module provides a trigger input and output, synchronization input and outputs for deterministic latency between compatible digitizers and AWG modules as well as a 10-general purpose I/O pins. The M8132A is part of Keysight’s Wideband Solution Platform that consists of a portfolio of compatible instruments, including digitizer, arbitrary waveform generator, digital signal processor and storage modules.
Clock source M8199A and M8199B AWG modules.
Clock source M8199A and M8199B AWG modules.
M8008A
Clock source M8199A and M8199B AWG modules.
The M8008A is designed as sample clock source for the M8199A 128/256 GSa/s Arbitrary Waveform Generator and the M8199B 256 GSa/s Arbitrary Waveform Generator. It can also be used as a standalone low-jitter clock source for other applications. It comes as a 1-slot AXIe module, which allows the M8008A plus up to two M8199A or M8199B AWG modules to be plugged into a single 5-slot AXIe chassis.
Key Benefits
M8199B arbitrary waveform generator (AWG) offers a high-performance arbitrary signal source, enabling design development at 160 GBaud and above.
M8199B arbitrary waveform generator (AWG) offers a high-performance arbitrary signal source, enabling design development at 160 GBaud and above.
M8199B
M8199B arbitrary waveform generator (AWG) offers a high-performance arbitrary signal source, enabling design development at 160 GBaud and above.
The M8199B Arbitrary Waveform Generator (AWG) provides R&D engineers with a high-performance arbitrary signal source for next-generation designs. The M8199B supports 160 GBaud and up to 224 GBaud with the M8159A Frequency Domain Interleaver Unit. The M8199B delivers up to 8 synchronized channels at 256 GSa/s with nominal analog bandwidth exceeding 80 GHz, or 120 GHz when paired with the M8159A. With integrated frequency and phase response calibration, it ensures clean output signals and simplifies your test setup.
The M8199B AWG provides you with the speed, bandwidth, precision, and flexibility necessary to meet next-generation technology challenges:
1 MSa waveform memory per channel for complex signal generation.
Synchronization of up to 8 channels across 4 modules for scalable test environments.
Data transmission >400 Gb/s per lane in intensity-modulation/direct-detect (IM/DD) applications.
Throughput >1.6 Tb/s per carrier in coherent optical communications.
Support for up to 448G electrical and optical research.
Clean, accurate signals using built-in frequency and phase response calibration.
The M8199A arbitrary waveform generator (AWG) provides a high-performance signal source for arbitrary signals, enabling development of designs of up to 128 GSa/s.
The M8199A arbitrary waveform generator (AWG) provides a high-performance signal source for arbitrary signals, enabling development of designs of up to 128 GSa/s.
M8199A
The M8199A arbitrary waveform generator (AWG) provides a high-performance signal source for arbitrary signals, enabling development of designs of up to 128 GSa/s.
The Keysight M8199A arbitrary waveform generator (AWG) has the highest sample rate and the widest bandwidth in its class with up to four synchronized channels operating simultaneously in one module
Keysight’s M8199A arbitrary waveform generator (AWG) features four channels at 128 GSa/s with up to 55 GHz nominal analog bandwidth.
As a high-performance arbitrary signal source, the M8199A enables the development of designs of up to 128 Gbaud, including advanced components for terabit transmission systems.
With up to 4 differential 128 GSa/s output channels per 2-slot AXIe module and the ability to synchronize up to 4 modules, the M8199A is well suited to stimulate multi-lane high-speed interfaces in an economic fashion.
M8198A Arbitrary Waveform Generator offers the most realistic view of your waveforms for all your application needs, with deep memory and wide bandwidth schemes.
M8198A Arbitrary Waveform Generator offers the most realistic view of your waveforms for all your application needs, with deep memory and wide bandwidth schemes.
M8198A
M8198A Arbitrary Waveform Generator offers the most realistic view of your waveforms for all your application needs, with deep memory and wide bandwidth schemes.
The M8198A arbitrary waveform generator (AWG) features 2 channels at 128 GSa/s with up to 58 GHz nominal analog bandwidth.
Key benefits of the new arbitrary waveform generator
The Keysight Technologies Inc. M8040A is a highly integrated BERT for physical layer characterization and compliance testing.
The Keysight Technologies Inc. M8040A is a highly integrated BERT for physical layer characterization and compliance testing.
M8045A
The Keysight Technologies Inc. M8040A is a highly integrated BERT for physical layer characterization and compliance testing.
The M8040A high-performance BERT provides clean NRZ and PAM4 signals up to 64 GBaud with fast transitions and low intrinsic jitter. The remote head concept of M8040A with the short 1.85 mm cables brings the performance close to the device under test, minimizing signal degradations caused by lossy channels.
The M8040A is designed for research and development engineers and test engineers who characterize chips, devices, transceiver modules and sub-components, boards, and systems with serial I/O ports operating with data rates up to 32 GBaud and 64 GBaud in the server, computing, data center, and communications industry.
The M8040A can be used for receiver (input) testing for many popular interconnect standards that use PAM4 and NRZ data formats such as: PCIe 6.0 / 5.0 / 4.0, TBT3, 400 GbE, 50 / 100 / 200 / 400 / 800 GbE, OIF CEI-56G, and CEI-112G, 64G/112G Fibre Channel, Infiniband-HDR, and proprietary interfaces for chip-to-chip, chip-to-module, backplanes, repeaters, and active optical cables.
The pattern generator of the M8040A GBaud BERT provides a clean 32 and 26.5625 GBaud PAM4 output signal.
M8192A synchronization Module for up to 6x M8190A Arbitrary Waveform Generator units.
M8192A synchronization Module for up to 6x M8190A Arbitrary Waveform Generator units.
M8192A
M8192A synchronization Module for up to 6x M8190A Arbitrary Waveform Generator units.
Complex testing sometimes requires playing multiple waveforms in parallel (e.g., multi-emitter testing). The M8192A synchronization module allows engineers to synchronize up to 12 M8190A channels and fits into a standard AXIe frame.
Typical applications:
Also available as M8190S Multichannel Arbitrary Waveform Generator System. Two multi-channel selections are available.
4-channel system: consists of one M9505A 5-slot AXIe chassis (M8190S-B04), one M8192A synchronization module, and two M8190A AWG modules, including the required number of clock and trigger cables
8-channel system: consists of two M9505A 5-slot AXIe chassis (M8190S-B08), one M8192A synchronization module, and four M8190A AWG modules, including the required number of clock and trigger cables
The Keysight M8050A BERT enables success in chip deployments of 800G/1.6T, PCIe, USB4 and other leading technologies.
The Keysight M8050A BERT enables success in chip deployments of 800G/1.6T, PCIe, USB4 and other leading technologies.
M8042A
The Keysight M8050A BERT enables success in chip deployments of 800G/1.6T, PCIe, USB4 and other leading technologies.
The M8050A helps engineers design and characterize chips, devices, transceiver modules, sub-components, boards, and systems. Quickly test serial I/O ports operating at data rates up to 120 GBd across the server, computing, data center, and communication industries. Combining the M8050A BERT with a Keysight UXR-Series 80 GHz oscilloscope gives you a full 1.6T receiver and transmitter test solution to assess your Ethernet systems.
The high-performance Keysight Technologies J-BERT M8020A enables fast and accurate receiver characterization of single and multi-lane devices running up to 16 or 32 Gb/s.
The high-performance Keysight Technologies J-BERT M8020A enables fast and accurate receiver characterization of single and multi-lane devices running up to 16 or 32 Gb/s.
M8041A
The high-performance Keysight Technologies J-BERT M8020A enables fast and accurate receiver characterization of single and multi-lane devices running up to 16 or 32 Gb/s.
The high-performance Keysight J-BERT M8020A enables fast, accurate receiver characterization of single- and multi-lane devices running up to 16 or 32 Gb/s.
With today’s highest level of integration, the M8020A streamlines your test setup. In addition, automated in situ calibrations of signal conditions ensures accurate and repeatable measurements. Through interactive link training, it can behave like the link partner of your device under test. The J-BERT M8020A will accelerate insight into your design.
The M8020A is designed for research and development engineers and test engineers who characterize and verify compliance of chips, devices, boards, and systems with serial I/O ports up to 16 Gb/s and 32 Gb/s. The M8020A can be used to test popular serial bus standards, such as PCI Express, USB, MIPI M-PHYTM, SATA/SAS, DisplayPort, SD UHS-II, Fibre Channel, memory buses, backplanes, repeaters, active optical cables, Thunderbolt, 10 GbE, 100 GbE (optical and electrical), SFP+, CFP2/4 transceivers, and CEI.