Network Analyzer Products Catalog

Catálogos

Insights with Keysight  Network Analyzers

 

As microwave and RF devices become more complex, so do your test challenges. Wireless devices  operate at even higher frequencies, requiring careful characterization to meet the demands of faster  data transmission

 

Whether in R&D, manufacturing, or the field, we provide a consistent and reliable measurement solution to help you stay ahead of next-generation device test demands

 

Learn why over 70% of engineering teams worldwide select Keysight network analyzers. Available in benchtop, PXI, USB, and handheld form factors, you’ll get deeper insights and unrivaled measurement performance for testing basic passive components or highly integrated multiport, millimeter-wave devices

 

Find the network analyzer that’s right for you

 

From basic S-parameters to advanced device component measurement from DC to terahertz frequencies, Keysight’s broad network analyzer portfolio offers the right balance of price and performance for every application

 

Get Started Quickly with General Purpose Network Analysis

 

Keysight’s user-friendly network analyzers help you quickly get started on general-purpose measurements. Train yourself with our quick start guides and library of application notes. We also offer Keysight University, webinars, and consulting services so you can learn directly from the experts

 

Entry-level network analyzers for general-purpose measurements

 

• Characterize simple RF components like antennas, filters, cables, and connectors.

• Measure PCB circuits with the Keysight E5063A’s PCB analyzer function.

• Integrate impedance measurements into your network analysis with the Keysight E5061B’s impedance analysis.

• Get a compact form factor with no compromise in performance and an industry-standard user interface on the Keysight Streamline Series  vector network analyzer.

 

General purpose network analyzers

 

Form factor

Product number

Frequency range

Dynamic range

Output power

Number of ports

Benchtop

E5063A

100 kHz to 18 GHz

117 dB

0 dBm

2

E5061B

5 Hz to 3 GHz

120 dB

10 dBm

Streamline series (USB)

P9370A

300 kHz to 4.5 GHz

115 dB

7 dBm

2

P9375A

300 kHz to 26.5 GHz

115 dB

7 dBm

Streamline series (Thunderbolt

P9370B

9 kHz to 4.5 GHz

115 dB

8 dBm

2

P9377B

100 kHz to 44 GHz

115 dB

8 dBm

2

P9384B

9 kHz to 20 GHz

115 dB

8 dBm

4