O que você está procurando?
Fault Injection Trainings
Gain a comprehensive understanding of fault injection (FI) tools, attacks, and analysis.
Fault Injection Fundamentals to Advanced Techniques
Our fault injection training programs offer a practical approach to learning, combining theoretical knowledge, real-world case studies, and hands-on exercises. Choose from our Essentials program for a solid foundation or our Advanced program for in-depth expertise.
Essential Fault Injection Training
Learn the fundamentals of fault injection tools and attacks.
Apply your knowledge with our expert-led practical assignments.
- Practical assignment: Bypassing a hardened security check
- Practical assignment: Explore optical fault injection techniques, including practical considerations, safety protocols, target preparation, wavelength and laser types, and building a setup
- Practical assignment: Electromagnetic fault injection
- Q&A and conclusion
Advanced Fault Injection Training
Further your knowledge of fault injection tools, attacks, and analysis.
Learn how to assess and enhance the security of your devices using advanced techniques.
- Body Biasing injection (BBI): Precision localized glitches with high-power electrical pulses
- Dual laser attacks with twin scan technology
- Biasing true random number generators with EM harmonic emission
- Perform double glitches and / or combine multiple trigger sources
- Create real-time scripts that allow nano-second precision control of the setup
- Visualize experiment results using data mining tooling
Case study: Secure boot
- Identify sensitive points in the secure boot process
- Prerequisites for attacking each sensitive point
- Break down the attack(s) into simple falsifiable tests
Case study: Characterization of a system-on-chip (SoC)
- Simple tests to identify fault models
- Hardware elements susceptible to faults: Where did the fault occur?
- Software constructs susceptible to faults
- Knowing the fault models: How can your implementation be improved?
Implementing complex leakage models
- Use data post-processing to gain more insight into FI results
- Reduce the complexity of an FI attack by breaking down the testing into falsifiable / simple tests
- Use backside imagining/floorplans and FI results to navigate the die
- Identify side channels applicable for a test scenario to gather information
- Combine side channels and existing results to increase the attack success rates
- Case study: DFA-protected Advanced Encryption Standard (AES) implementation
- Case study: Target without serial output
Interested in this service? Reach out to learn more.