The Keysight S7970A playback solutions enable quality RF playback of previously recorded wideband data representing live signal environments.

Highlights

The Keysight S7970A playback solutions enable quality playback of previously recorded data representing live signal environments. At the heart of the S7970A streaming playback solution is the M9383A PXIe microwave signal generator, a compact modular instrument that provides frequency coverage from 1 MHz to 20 GHz or 44 GHz, with up to 320 MHz of streaming modulation bandwidth.

Amplie as Capacidades

Want help or have questions?