O que você está procurando?
WJ001000A WaveJudge Wireless Analyzer Software
Troubleshoot the interaction between protocol and physical layers in cross-platform wireless environments with powerful visual analysis
A partir de
The user-friendly WaveJudge software greatly simplifies test set up and provides quick graphic confirmation of the test configuration. Its outstanding visual analysis tools can be expanded to troubleshoot in cross-platform environments thanks to its powerful import and export features.
Highlights
Quickly evaluate wireless traffic captured during field or lab testing with the powerful graphical user interface of WaveJudge software. Its strong focus on visual troubleshooting and intuitive graphical analysis makes it an excellent tool for analyzing the interaction between PHY and upper layer protocols of 5G NR, NTN, Wi-Fi, LTE, V2X, and IoT technologies. Easily identify errors in message timing, parameter values, or sequence, and troubleshoot issues with full decoding of traffic in the Messages List. Investigate intermittent issues with insightful graphical visualizations correlated to selected messages.
With robust import and export capabilities, WaveJudge software enables seamless visual analysis across different platforms. The same software can be used with WaveJudge hardware platforms, where its user-friendly control interface simplifies test setup and provides instant graphical confirmation of test configurations.
Amplie as Capacidades
Want help or have questions?