Highlights

The industry standard for signal integrity measurements just got better.

  • Improve your custom test efficiency with our new standard test wizard.
  • Get accurate TDR waveforms with channel loss compensation.
  • Mitigate crosstalk issues with multi-port channel analysis supported by a powerful 64-bit application.
  • Count on hardware support for the latest vector network analyzers.

The new Physical Layer Test System (PLTS) 2026 is the industry standard for signal integrity measurements and data post-processing tools for high-speed interconnects, such as cables, backplanes, PCBs, and connectors. Signal integrity laboratories worldwide have benefited from the power of PLTS in the R&D prototype test phase and high-volume manufacturing (HVM) phases.

The PLTS 2026 in a powerful 64-bit application unleashes high port count s-parameter measurements. Today’s 1.6 Tbps internet infrastructure demands multi-port channel analysis to mitigate crosstalk issues that can cause bit errors.

The new 64-bit PLTS application enables deeper memory for those large data files of 16-port and 32-port s-parameter measurements.

PLTS N19308B extends the N19301B base product to perform PCB material Dk/Df and surface roughness characterization.

Free Trials

N19308B PCB Material Characterization

  • PLTS N19308B extends the N19301B base product to perform PCB material Dk/Df and surface roughness characterization.
N19308B PCB Material Characterization

Interested in N19308B?

Extend the Capabilities for PCB Material Characterization

Want help or have questions?